Skip to main content

Kollmorgen Support Network

Firmware S700

Firmware for S700 drives

File Versions

Firmware S700 (v6.32_ND0).zip (1.97 MB)
6.32_ND0

Firmware for S700 drives

7ndu608_ND0.zip (2.02 MB)
6.08_ND0

Firmware for S700 drives

7ndu607_ND0.zip (1.98 MB)
6.07_ND0

For drives with increased Memory size only, from Hardware Revision 2.30. Do not load to former drive versions. EN: Release of FW 6.07 for S700 (HW 2.3, 1 STO and 2 STO, all high-current). This firmware replaces the previous standard version 6.01. Changes in this version:
Motor Support
- support for motors with MPOLES>= 172 (this MPOLES setting was not possible because of MSPEED/SLJSWITCH deadlock).
- Function for motor inductivity measurement (CALCML)
- CALCHALL function implemented (testing of hall/motor assignment).
- Support for motor data base 1.46 (AKM2G)
Feedback support
- VCOMM limit value extended to 25000 RPM
- ramp function (ACCR) for analog position command (ANCNFG=8)
- HDSL: Software reset for F04 implemented
Fieldbus
- PLL command can be accessed via Object Number 1057
- PROFIBUS: CONTINUE problem fixed (no automatically start of motion task after HALT OFF fixed)
- Support for BISS-C multiturn implemented. BISSREVOL defines number of multiturn bits.
- Pllhub is used not only for EtherCat but also for CAN and Aquarius
- (only Synqnet,Sercos and Sigmatek are using constant value 2 instead of PLLHUB)
- EtherCat: EIOBUF command for EtherCat mapping values implemented. DRIVE Bit 0x2000 reports support for CALCML and EIOBUF for the DriveGUI.
Safety
- SFD3 problem at switch on with DIR=20 and Safety card (error F31o19i02) fixed.

7ndu601_ND0.zip (2.09 MB)
6.01_ND0

SFD3 and HDSL suport. For drives with increased Memory size only, from Hardware Revision 2.30. Do not load to former drive versions.
EN: Release of FW 6.01 for S700 (HW 2.3, 1 STO and 2 STO, all high-current). This firmware replaces the previous standard version 6.00. Elimination of problems with SFD3 communication.
DE: Freigabe der FW 6.01 für S700 (HW 2.3, 1 STO und 2 STO, alle Stromstarken). Diese Firmware ersetzt die bisherige Standard-Version 6.00. Beseitigung der Probleme mit der SFD3-Kommunikation.

7ndu600_ND0.zip (2.08 MB)
6.00_ND0

SFD3 and HDSL suport. For drives with increased Memory size only, from Hardware Revision 2.30. Do not load to former drive versions.

7ndu587_ND0.zip (1.37 MB)
5.87_ND0

Firmware for S700 drives. Decimal places for ENCLINES and ENCIN implemented, Possibility for SSI reading via Macro program, SSIMASK implemented, Number of scope channels extended from 4 to 10.

7ndu389.zip (1.42 MB)
3.89

Firmware for S700 drives.

About this Download

Taxonomy: