Skip to main content

Kollmorgen Support Network

AKM Product Notice on Functional Safety

This notice states that Kollmorgen AKM motors with HIPERFACE DSL® capacitive encoders (standard “GU” option, EEM37-2KF0A017A) are approved for use with functionally safe drive systems, which fully comply with standard IEC 61800-5-2 of the Machinery Directive 2006/42/EC.

File Versions

TN-975425 AKM family Functional Safety Customer Notice _ Rev A 1_0.pdf (145.22 KB)

This notice states that Kollmorgen AKM motors with HIPERFACE DSL® capacitive encoders (standard “GU” option, EEM37-2KF0A017A) are approved for use with functionally safe drive systems, which fully comply with standard IEC 61800-5-2 of the Machinery Directive 2006/42/EC. 

About this Download

Taxonomy: