Skip to main content

Kollmorgen Support Network

AKD-N Hybrid Motor Cable Servo Drive Firmware

AKD Near Servo Drive Firmware Motion Control EtherCAT and a single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

File Versions

AKD-N Servo Drive Firmware Hybrid Motor Cable (AKD-N-DBEC-01-17-00-004).zip (2.07 MB)
1.17.00.004
AKD-N-DBEC-01-17-00-004

AKD Near Servo Drive Firmware Motion Control EtherCAT and a single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-N Servo Drive Firmware Hybrid Motor Cable (AKD-N-DBEC-01-17-00-001).zip (2.07 MB)
1.17.00.001
AKD-N-DBEC-01-17-00-001

AKD Near Servo Drive Firmware Motion Control EtherCAT and single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-N Hybrid Motor Cable Servo Drive Firmware (AKD-N-DBEC-01-17-00-000).zip (2.06 MB)
1.17
AKD-N-DBEC-01-17-00-000

AKD Near Servo Drive Firmware Motion Control EtherCAT and single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-N Servo Drive Firmware Hybrid Motor Cable (AKD-N-DBEC-01-15-00-001).zip (1.96 MB)
1.15
AKD-N-DBEC-01-15-00-001

AKD Near Servo Drive Firmware Motion Control EtherCAT and single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD N Hybrid Motor Cable Servo Drive Firmware (AKD-N-DBEC-01-14-00-003).zip (1.94 MB)
1.14
AKD-N-DBEC-01-14-00-003

AKD Near Servo Drive Firmware Motion Control EtherCAT and single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD N Hybrid Motor Cable Servo Drive Firmware (AKD-N-DBEC-01-13-00-004).zip (1.89 MB)
1.13
AKD-N-DBEC-01-13-00-004

AKD Near Servo Drive Firmware Motion Control EtherCAT and single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD N Hybrid Motor Cable Servo Drive Firmware (AKD-N-DBEC-01-12-00-003).zip (1.86 MB)
1.12
AKD-N-DBEC-01-12-00-003

AKD Near Servo Drive Firmware Motion Control EtherCAT and single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD N Hybrid Motor Cable Servo Drive Firmware (AKD-N-DBEC-01-11-00-011).zip (1.82 MB)
1.11
AKD-N-DBEC-01-11-00-011

AKD Near Servo Drive Firmware Motion Control EtherCAT and single line. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

About this Download

Taxonomy: