AKD-C and AKD-N User Guide EN
File Versions
|
1.13
Describes software installation, setup, and operation for the AKD drive. Includes basic topics and examples to help guide you in setting up and using the various features in the drive. Includes Parameter and Command Reference Guide for programming the AKD. Valid for firmware version 1.13. |
|
1.12
User guide for decentralized system. Describes how to use your drive in common applications. It also provides tips for maximizing you system performance. The User Guide includes the Parameter and Command Reference Guide which provides documentation for the parameters and commands used to program the AKD-N. |
|
V01-11-00-007
User guide for decentralized system. Describes how to use your drive in common applications. It also provides tips for maximizing you system performance. The User Guide includes the Parameter and Command Reference Guide which provides documentation for the parameters and commands used to program the AKD-N. |
Home >
Knowledge Base >
FAQs >
Downloads >