We are excited to announce that Kollmorgen is back at LogiMAT 2023 in Stuttgart on April 25-27. Meet us in Hall 6 Booth 6C21 to discover how you can automate your entire fleet with NDC Solutions.
These last years have been exceptionally busy for us. The rapid growth of our global partner network and their applications demonstrate the value that NDC Solutions continuously delivers. We look forward to meeting our industry colleagues again and sharing the latest development news and how our industry leading NDC Solutions technology enables our partners to build exceptional autonomous vehicle applications.
Growing our partners’ business is the core of our business model. Our solutions are co-engineered and developed in close collaboration with our partners. It is an end-to-end industrialized and proven solution to automate any vehicle or application – from small and simple, to large and advanced.
The Power of Kollmorgen NDC Solutions:
- Accelerate development through an end-to-end automation solution for any vehicle or application.
- A modular and scalable solution customized to differentiate your unique automated vehicle needs.
- Seamless support from project inception to installation.
- A proven solution deployed in over 40,000 vehicles worldwide.
- Developed by our experts since 1972 – with over 15,000 combined years of know-how to solve your challenges.
Meet us: Hall 6 Booth 6C21 – contact us to set up a meeting
Tickets: For tickets and more information about LogiMAT 2023, please visit: www.logimat-messe.de/en
Visit our partners’ booths:
| Partner | Hall | Booth |
|---|---|---|
| ABB | 6 |
6G07 |
| Coesia | 7 | 7B45 |
| ek Robotics | 6 | 6B05 |
| Genkinger-BAKA | 10 | 10C31 |
| HUBTEX Maschinenbau GmbH & Co. KG | 10 | 10B20 |
| Jungheinrich AG | 9 | 9B05 |
| Mitsubishi Logisnext Europe | 6 | 6F20 |
| Solving | 6 | 6F08 |
| Swisslog GmbH | 1 | 1B41 |
| System Logistics S.p.A | 3 | 3A61 |
| Toyota Material Handling Deutschland GmbH | 10 | 10F41 |
About Kollmorgen Automation
Kollmorgen’s NDC Solutions is an industry leading platform utilized by vehicle builders to create driverless logistics automation solutions. The platform consists of both software to route vehicles efficiently, and hardware for navigation and control. With Kollmorgen NDC8 you may automate virtually any type of vehicle or mobile robot and integrate it into any type of material handling application, in any industry, worldwide. Learn more at: www.kollmorgen.com/agv.