i-tec Connector
![]() |
|
Pinout
Power & SFD AKM1 (Feedback code C-)

Power & SFD3 AKM1 (Feedback code CA)

Technical Data
| Power | Signal | |
|---|---|---|
| Pins | 4 | 5 |
| Temperature range | -20 to 130 °C | |
| Protection class | IP 66/67 if plugged | |
| Max. current | 14 A | 3.6 A |
| Max. voltage | 630 V (AC) | 63 V (DC) |
| Test Voltage | 6000 V | 1500 V |
| max. wire cross section | 1.5 mm² | 0.75 mm² |
| Mating cycles | > 500 | |
| Pollution class | 3 (to EN 61948) | |
| Overvoltage category | III (to EN 61948) | |
| Max. operating height | 2000m (to EN 61948) | |
Home >
Knowledge Base >
FAQs >
Downloads >