Skip to main content

AKD / AKD BASIC SERVO Drive and BASIC Programming Language

Designed for:

Servo system or machine designers, Kollmorgen Motion Distributors, Motion Champions and Integrators.

Course Content

Overview and setup of the AKD Servo Drive; wiring logic, power, and I/O; tuning, motion tasking, scope function and bode plots; overview of BASIC programming language including conditional statements, built-in functions, subroutines, and interrupt handler; creating absolute, relative and home moves.
 

Max. Class Size

6

Unit Cost

$1,500/ Person

We provide:

Kollmorgen provides a class room, lunch during, qualified instructor(s), use of the trainer units, and any required workbooks or handouts.

You will need to bring a laptop computer with AKD Servo Drive Workbench GUI Full Setup EN (English) Version loaded and installed.

Class Hours:  

Tuesday 8:30 AM – 5:00 PM
Wednesday 8:30 AM – 5:00 PM
Thursday 8:30 AM – 12:30 PM 

This is a full two and half day class.

A basic understanding of Motion Control will be very helpful in this class.  

You will need a Laptop with Workbench Software loaded and installed on your computer.  

Link:  https://www.kollmorgen.com/en-us/products/drives/servo/akd/#tab4

You will want to load AKD Servo Drive Workbench GUI Full Setup EN (English) Version.