Back to top

AKD-N Multiaxis Servo System

The decentralized drive system consists of a central power supply and robust IP67 rated servo drives, which are placed nearby the motor. The system offers everything that is needed for the next generation of machine design - and removes everything that hinders the simplicity. Power supply as well as safety and fieldbus communication are combined in one single hybrid cable of only 11mm diameter. On the motor side there is also only one cable needed for power, brake control and feedback. Altogether leads to cable savings in the machine of more than 80%.
The drives cover a power range up to 4 kW. Safe Torque Off as grouped or single control are part of the standard equipment. Tertiary EtherCAT output and local STO are available as options.

Global
Product available worldwide
AKD-N Decentralized Servo Drive
AKD-N Decentralized Servo Drive
AKD-N Decentralized Servo Drive
Industry 4.0 Ready

Features

Features

  • Multiaxis system, consisting of central power supply AKD-C and up to 16 servo drives AKD-N
  • Rated voltage 400V…480V, 3~
  • Drive in three current ratings 3 / 6 / 12 A
  • Protection class IP67
  • Feedback types SFD, SFD3, Biss C, EnDat 2.1 and 2.2, Hall, Comcoder, Hiperface, Hiperface DSL
  • EtherCAT fieldbus

Benefits

  • More compact machines through smaller cabinet
  • Savings in cabinet air conditioning due to reduced drive losses
  • Faster setup due to significantly reduced cabling
  • Maximum degree of freedom in motor selection
  • Less hardware and reduced cabling through integrated I/O
  • Complete integration into AKD servo drive family

Specifications

AKD-N: Decentralized Servo Drive

  AKD-N00307 AKD-N00607 AKD-N01207  
Continuous output current 3A 6A 12A Kollmorgen Decentralized Servodrive AKD-N
 
Peak output current 9A 18A 30A
Environmental area IP67
Size 75x130x201mm³ 75x130x252mm³
Fieldbus EtherCAT
Feedback SFD, Biss C, EnDat 2.1 and 2.2, Hall, Comcoder, Hiperface, Hiperface DSL
I/O 3 digital inputs, 1 digital output
Vibrations 3M5
Options Tertiary fieldbus (-DF)
Local STO SIL 2 / PLd (-DS)
Tertiary fieldbus with two cable feedback (-DF)
Tertiary fieldbus with single cable feedback (-DG)
Local STO SIL2/PLd with two cable feedback (-DS)
Local STO SIL2/PLd with single cable feedback (-DT)

AKD-C: Central Power Supply for up to 16 AKD-N

  AKD-C01007  
Rated supply voltage 400…480V, 3 phase Kollmorgen PowerSupply AKD C 1
 Continuous output power 10 kVA
 Peak output power 20 kVA
 Environmental area IP 20
 Size 329x80x198mm³
 Fieldbus EtherCAT
 STO SIL 2, PL d

Safety

KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Documentation
Title Language(s) Date Size Email
AKD WorkBench Online Help/User Guide English 10 Dec 2019
pdfAKD-C and AKD-N EtherCAT Communications Manual EN (REV H) English 10 Dec 2019 3.12 MB
pdfAKD-C and AKD-N Projecting Guide EN (REV C) English 19 Nov 2018 3.33 MB
pdfAKD-C Installation Manual EN (REV K) English 10 Dec 2019 5.7 MB
pdfAKD-N Installation Manual EN (REV L) English 10 Dec 2019 6.75 MB
pdfAKD2G, AKD Accessories Guide Europe EN (REV 11-2019) English 10 Dec 2019 6.67 MB
pdfAKD2G, AKD and S700 Accessories Guide North America EN (REV J) English 10 Dec 2019 5.35 MB
pdfPart Number Scheme AKD-C English 09 Jan 2018 196.25 KB
pdfPart Number Scheme AKD-N English 09 Jan 2018 225.89 KB
pdfPart Number Scheme Cables (centralized systems) English 08 Jan 2018 23.5 KB
pdfPart Number Scheme Cables (decentralized systems) English 08 Jan 2018 20.95 KB
Certifications
Title Language(s) Date Size Email
pdfAKD-C EU Declaration of Conformity English 20 Oct 2017 15.93 KB
pdfAKD-C/N & MKD TUV Safety Certificate English, German 28 Feb 2019 627.48 KB
pdfAKD-N EU Declaration of Conformity English 20 Oct 2017 16.01 KB
pdfEAC Certification for Drives English, Russian 06 Jun 2019 1.55 MB
pdfISO 9001:2015 Certificate English, German 07 Sep 2019 929.23 KB
pdfRoHS General Declaration English, German 01 Oct 2015 44.37 KB
Datasheet
Title Language(s) Date Size Email
Kollmorgen 2G Cable Guide English 14 Mar 2019
Brochure
Title Language(s) Date Size Email
AKD-N Brochure EN revA English 10 Feb 2014 2.79 MB
Kollmorgen AKD-N Servo Drive Brochure EN English 10 Nov 2015 2.1 MB
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB
Kollmorgen AKD-N Servoregler Broschüre DE German 10 Nov 2015 2.15 MB
Kollmorgen AKD-N Servoamplificatore Opuscolo IT Italian 10 Nov 2015 2.17 MB
Kollmorgen AKD-N Servo Sürücü Broşür TR Turkish 10 Nov 2015 2.18 MB
AKDN分布式伺服放大器产品手册 Rev A Chinese, Simplified 10 Oct 2014 2.34 MB
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Drawings
Title Language(s) Date Size Email
2D/3D Models for AKD-C Central Power Supply (400-480V, 3 phase) English 15 Aug 2018
2D/3D Models for AKD-N Decentralized (Feedback) English 15 Aug 2018
2D/3D Models for AKD-N Decentralized 3A, 6A English 15 Aug 2018
3D Models English 15 Aug 2018
Firmware
Title Language(s) Date Size Email
pdfAKD Firmware Release Notes EN (REV 1.19.00.002)
Release: 1.19.00.002
English 10 Dec 2019 1.08 MB
zipAKD-C Central Power Supply Servo Drive Firmware (AKD-C-CBEC-01-19-00-002)
Release: 1.19.00.002
English 10 Dec 2019 2.99 MB
zipAKD-N Servo Drive Firmware (AKD-N-xxEC-01-19-00-002)
Release: 1.19.00.002
English 10 Dec 2019 3.11 MB
Software
Title Language(s) Date Size Email
zipAKD Servo Drive WorkBench GUI Full Setup EN (REV 2.2.0.4448)
Release: 2.2.0.4448
English 10 Dec 2019 209.46 MB
zipAKD Servo Drive WorkBench GUI Standard Setup EN (REV 2.2.0.4448)
Release: 2.2.0.4448
English 10 Dec 2019 120.65 MB
Tools
Title Language(s) Date Size Email
zipAKD Sistema Library DE
Release: 4.0
German 17 Oct 2017 118.38 KB
zipAKD Sistema Library EN
Release: 4.0
English 17 Oct 2017 118.12 KB
Article
Splitter-Adapter Gültig für AKM, AKMH, AKD, S300, S700 Für die Spannungsversorgung und die Signalauswertung der Zweidraht Feedbacksysteme SFD3 und Hiperface DSL ist eine Elektronik erforderlich, die in...
Gegenstecker [toc] Leistungsstecker Motorseite (AKM Pinout englisch) Leistungsstecker Motor M23 Hybridstecker Washdown Motor M23 Leistungsstecker Motor M40, 6-polig Leistungsstecker Motor...
Netzfilter Allgemeines Allgemeine Informationen zu Netzfiltern finden Sie auf Seite Filter Allgemeines. Wann wird ein Netzfilter benötigt? Die Verwendung von Netzfiltern ist ein unbedingtes Muss,...
KCM Kondensatormodul Gültig für AKD, S300, S400, S601-640, S701-748 mit 400/480 V Nennspannung [toc] General Allgemeines Die KCM Module (KOLLMORGEN Capacitor Module) nehmen kinetische Energie auf, die der...
Inkrementalgeber mit Hall Valid for S300, S400, S600, S700 Inkrementalgeber mit Hall sind eine Kombination aus inkrementellen Signalen zur Positionierung und Hall Geber. Signalen zur Kommutierung. Die...

Pages