Pular para o conteúdo principal

MMC-SDN R105

MMC-SDN Drive Support for PiCPro V18. Corrects error: Control Response: Hex file too old for hardware. Note: If you are using PiCPro V18.0 SP2, SP3, SP4, SP5 you must use the firmware provided. For more information, see:

Versões do arquivo

MMC-SDN R105.zip (88.19 KB)
Readme.txt (612 bytes)
R1.05

MMC-SDN Drive Support for PiCPro V18. Corrects error: Control Response: Hex file too old for hardware. Note: If you are using PiCPro V18.0 SP2, SP3, SP4, SP5 you must use the firmware provided. For more information, see:

Sobre este download

Taxonomia: