Pular para o conteúdo principal

MMC-DSA32-64 Standalone Control R0606

MMC-D32/D64 ETX Card Support for PiCPro V16.X and V17.X. Provides firmware support for MMC-D32 (P/N M.3000.0816 & M.3000.1064) or an MMC-D64 (P/N M.3000.0817). For more information, see:

Versões do arquivo

MMC-DSA32-64 Standalone Control R0606.zip (186.46 KB)
Readme.txt (1.01 KB)
R0606

MMC-D32/D64 ETX Card Support for PiCPro V16.X and V17.X. Provides firmware support for MMC-D32 (P/N M.3000.0816 & M.3000.1064) or an MMC-D64 (P/N M.3000.0817). For more information, see:

Sobre este download

Taxonomia: