KVB 2.40 SP3 Sample Project for AKI2G Panel and AKD Motion Tasking
Versões do arquivo
|
2.43
Valid for KVB software 2.40 SP3 Build 2.43.17.0 for AKI and AKI2G. This HMI program is set up to run motion tasks in the AKD drive. The operator can select from 5 motion tasks saved in the drive and run the selected task. The distance and speed of one other task can be edited by the operator. This program is also set up to run a manual jog move in velocity mode. For more information, see the application note included in this package. |
Página inicial >
Base de conhecimento >
FAQs >
Downloads >