Pular para o conteúdo principal

KVB 2.40 SP3 Sample Project for AKI2G Panel and AKD BASIC

Valid for KVB software 2.40 SP3 Build 2.43.17.0 for AKI and AKI2G. An HMI program that is setup to work with a Basic program in the AKD Basic drive. Allows the operator to select and execute five pre-programmed position moves saved in the Basic program. The operator can edit the distance and speed of one pre-programmed position move. Indicators show the status of motion. The HMI will indicate if homing is complete and the homing move can be started from the HMI. See the application note and Basic program in this package.

Versões do arquivo

KVB_Sample_AKD_Basic_240SP3.zip (29.28 MB)
2.43

Valid for KVB software 2.40 SP3 Build 2.43.17.0 for AKI and AKI2G. An HMI program that is setup to work with a Basic program in the AKD Basic drive. Allows the operator to select and execute five pre-programmed position moves saved in the Basic program. The operator can edit the distance and speed of one pre-programmed position move. Indicators show the status of motion. The HMI will indicate if homing is complete and the homing move can be started from the HMI. See the application note and Basic program in this package.

Sobre este download