Pular para o conteúdo principal

Digital MMC SD R0400-2

R0400 Digital MMC Smart Drive Firmware replacement for PiCPro V15.1. Fixes error: Communication failure if p-gain is set to zero or
Feedback type ENDAT will not maintain absolute position value through a power cycle. For more information, see:

Versões do arquivo

Digital MMC SD R0400-2.zip (66.74 KB)
Readme.txt (484 bytes)
–

R0400 Digital MMC Smart Drive Firmware replacement for PiCPro V15.1. Fixes error: Communication failure if p-gain is set to zero or
Feedback type ENDAT will not maintain absolute position value through a power cycle. For more information, see:

Sobre este download

Taxonomia: