KI00256 Converting a Cimrex project to Exter ApplicationNote en-us
CIMREX projects can be converted to EXTER, in order to run the project on the new hardware, and to take advantage of the new features in Information Designer. Converting a project saves time compared to configuring a new project from scratch, and the converted project will be ready to use right away
Versões do arquivo
|
1.0
CIMREX projects can be converted to EXTER, in order to run the project on the new hardware, and to take advantage of the new features in Information Designer. Converting a project saves time compared to configuring a new project from scratch, and the converted project will be ready to use right away |
Página inicial >
Base de conhecimento >
FAQs >
Downloads >