6445 Advanced Indexer Drive Data Sheet
The Pacific Scientific 6445 is an economical high performance microstepping drive combined with a programmable indexer. The package uses an RS232/485 port to allow single or multi-axis communication at 9600 baud. 16 programmable inputs and 12 programmable outputs are compatible with standard 5 to 30 Vdc I/O.
Dosya Sürümleri
|
A
The Pacific Scientific 6445 is an economical high performance microstepping drive combined with a programmable indexer. The package uses an RS232/485 port to allow single or multi-axis communication at 9600 baud. 16 programmable inputs and 12 programmable outputs are compatible with standard 5 to 30 Vdc I/O. |
Ana Sayfa >
Bilgi Tabanı >
Topluluk >
İndirmeler >