AKD-N Decentralized Servo Drive
The AKD-N decentralized servo drive reduces cabinet space and opens the way to a smarter machine automation with 80% less cabling. Typical applications for the AKD-N are packaging machines and production machines in food and beverage industry.
- IP67 drives can be mounted to machine, outside the control panel
- Reduced cabling because DC, network, power supply, I/O level as well as safety (STO) run in one cable
- More flexibility in machine design, can be “cold plate” mounted
Lay Less Cable
Imagine your machine includes eight axes each with a distance of three meters. The switch cabinet is 5 meters away and on each axis there is also a switch. In this example that equates to a total of 372 meters of cable with typical servo drives, but with AKD-N it is only 42 meters. The decentralized servo technology of the AKD-N saves 330 meters here.
Features
Reduce costs
- Reduced cabling because DC and network, power supply, I/O level as well as safety (STO) run in one cable
- Fast and simple assembly, even without special knowledge, through ready-made and tested cables
- Lack of derating enables smaller motor and servo drive combinations compared to integrated system with the same output power
Compact machines
- Smaller and therefore easily integrated switch cabinets
- Servo drives in the immediate vicinity of the motor
- Robust construction in Protection class IP67 makes protective enclosures superfluous
Faster startup
- Plug connectors in IP67 for connection without tools
- At only eleven millimeters, the thin hybrid cable can be laid in a space-saving manner – even in tight machine corners, thanks to a small bending radius
- Simple connection of I/O systems or networks directly to the drive
- Parameterization with Kollmorgen's WorkBench software
Higher machine effectiveness (OEE)
- Design supports fast and effective cleaning
- High operating safety through robust construction
- Precision through digital feedback
- Everything at a glance: Status display on servo drive
More flexibility in machine design
- Compatible with all motors from Kollmorgen with single-cable, or dual-cable, connection
- Simple combination of central and decentralized controllers within the comprehensive AKD family
- Faster modification and upgrade options through linear topology as well as I/O and network interfaces at the axis
Specifications
AKD-N: Decentralized Servo Drive
AKD-N00307 | AKD-N00607 | AKD-N01207 | |
---|---|---|---|
Continuous output current | 3A | 6A | 12A |
Peak output current | 9A | 18A | 30A |
Environmental area | IP67 | ||
Size | 75x130x201mm³ | 75x130x252mm³ | |
Fieldbus | EtherCAT | ||
Feedback | SFD, Biss C, EnDat 2.1 and 2.2, Hall, Comcoder, Hiperface, Hiperface DSL | ||
I/O | 3 digital inputs, 1 digital output | ||
Vibrations | 3M5 | ||
Options | Tertiary fieldbus (-DF) Local STO SIL 2 / PLd (-DS) | Tertiary fieldbus with two cable feedback (-DF) Tertiary fieldbus with single cable feedback (-DG) Local STO SIL2/PLd with two cable feedback (-DS) Local STO SIL2/PLd with single cable feedback (-DT) |
AKD-C: Central Power Supply for up to 16 AKD-N
AKD-C01007 | |||
---|---|---|---|
Rated supply voltage | 400…480V, 3 phase | ||
Continuous output power | 10 kVA | ||
Peak output power | 20 kVA | ||
Environmental area | IP 20 | ||
Size | 329x80x198mm³ | ||
Fieldbus | EtherCAT | ||
STO | SIL 2, PL d |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
Ajuda do Workbench | Portuguese, Brazil | |
Share URL https://webhelp.kollmorgen.com/akd/portuguese/ |
AKD WorkBench Online Help/User Guide | English | |
Share URL http://webhelp.kollmorgen.com/AKD/English/Content/WorkBench%20Help/Welcome.htm |
AKD-C and AKD-N EtherCAT Communications Manual EN | English | |
Share URL /sites/default/files/public_downloads/903-200023-00%20AKD-C_N%20Ethercat%20Communications%20Manual%20EN%20REV%20J%20.pdf |
AKD-C and AKD-N Projecting Guide EN | English | |
Share URL /sites/default/files/public_downloads/AKD-C%20and%20AKD-N%20Projecting%20Guide%20EN%20%28REV%20C%29.pdf |
AKD-C and AKD-N User Guide EN | English | |
Share URL /sites/default/files/public_downloads/AKD-C%20and%20AKD-N%20User%20Guide%20EN%20%28REV%20C%29.pdf |
AKD-C Betriebsanleitung DE | German | |
Share URL /sites/default/files/public_downloads/903-200019-01%20AKD-C_Installation_de%20Rev%20L.pdf |
AKD-C Installation Manual EN | English | |
Share URL /sites/default/files/public_downloads/903-200019-00%20AKD-C_Installation_en%20Rev%20L.pdf |
AKD-C Typenschlüssel | German | |
Share URL /sites/default/files/public_downloads/pns-akd-c_d.pdf |
AKD-C und AKD-N Benutzerhandbuch DE | German | |
Share URL /sites/default/files/public_downloads/AKD-C%20and%20AKD-N%20User%20Guide%20DE%20%28REV%20C%29.pdf |
AKD-C und AKD-N EtherCat Kommunikationsprofil DE | German | |
Share URL /sites/default/files/public_downloads/903-200023-01%20AKD-C_N%20Ethercat%20Communications%20Manual%20DE%20REV%20J%20.pdf |
AKD-C und AKD-N Projektierungshandbuch DE | German | |
Share URL /sites/default/files/public_downloads/AKD-C%20and%20AKD-N%20Projecting%20Guide%20DE%20%28REV%20C%29.pdf |
AKD-C/N Product Safety Notes EN DE | English, German | |
Share URL /sites/default/files/public_downloads/903-200021-99%20AKD-CN_Safety-Notes_en-de%20Rev%20B.pdf |
AKD-N Betriebsanleitung DE | German | |
Share URL /sites/default/files/public_downloads/903-200018-01%20AKD-N_Installation_de%20Rev%20M.pdf |
AKD-N Installation Manual EN | English | |
Share URL /sites/default/files/public_downloads/903-200018-00%20AKD-N_Installation_en%20Rev%20M_0.pdf |
AKD-N Typenschlüssel | German | |
Share URL /sites/default/files/public_downloads/pns-akd-n_d.pdf |
Kollmorgen Accessories Guide for AKD2G, AKD - Europe - EN | English | |
Share URL /sites/default/files/public_downloads/AKD%20Accessories%20Europe_en.pdf |
Kollmorgen Accessories Guide for AKD2G, AKD and S700 North America EN | English | |
Share URL /sites/default/files/public_downloads/AKD2G%20AKD%20S700%20Accessories%20Guide%20North%20America%20EN%20REV%20K.pdf |
Kollmorgen Zubehörhandbuch für AKD2G, AKD - Europa - DE | German | |
Share URL /sites/default/files/public_downloads/AKD%20Accessories%20Europe_de.pdf |
Leitungen Dezentrale Systeme Typenschlüssel | German | |
Share URL /sites/default/files/public_downloads/cable-decentral_%20d.pdf |
Leitungen Zentrale Systeme Typenschlüssel | German | |
Share URL /sites/default/files/public_downloads/cable-central_de_rev3.pdf |
Part Number Scheme AKD-C | English | |
Share URL /sites/default/files/public_downloads/pns-akd-c_e.pdf |
Part Number Scheme AKD-N | English | |
Share URL /sites/default/files/public_downloads/pns-akd-n_e.pdf |
Part Number Scheme Cables (centralized systems) | English | |
Share URL /sites/default/files/public_downloads/cable-central_e_rev3.pdf |
Part Number Scheme Cables (decentralized systems) | English | |
Share URL /sites/default/files/public_downloads/cable-decentral_e_0.pdf |
WorkBench Online Hilfe | German | |
Share URL https://webhelp.kollmorgen.com/akd/german/ |
WorkBench 帮助 | Chinese, Simplified | |
Share URL https://webhelp.kollmorgen.com/akd/chinese/ |
Kollmorgen 2G Cable Guide | English | |
Share URL /en-us/products/accessories/cables/literature/kollmorgen-2g-cable-guide |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
AKD-N Brochure EN revA | English | Share URLview | |
AKDN分布式伺服放大器产品手册 | Chinese, Simplified | Share URLview | |
Kollmorgen AKD-N Servo Drive Brochure EN | English | Share URLview | |
Kollmorgen AKD-N Servo Sürücü Broşür TR | Turkish | Share URLview | |
Kollmorgen AKD-N Servoamplificatore Opuscolo IT | Italian | Share URLview | |
Kollmorgen AKD-N Servoregler Broschüre DE | German | Share URLview | |
Kollmorgen Automation Solutions and Product Catalog EMEA | English | Share URLview | |
Kollmorgen Full-line Catalog | English | Share URLview | |
KOLLMORGEN Motion Control- und Antriebslösungen Katalog CH | German | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
Title | File Language | Date | Share URL |
---|---|---|---|
AKD-C EU Declaration of Conformity | English | |
Share URL /sites/default/files/public_downloads/ce_akd-c_e_0.pdf |
AKD-C EU-Konformitätserklärung | German | |
Share URL /sites/default/files/public_downloads/ce_akd-c_d_0.pdf |
AKD-C/N & MKD TUV Safety Certificate | English, German | |
Share URL /sites/default/files/public_downloads/AKD-MKD_TUV_01_205_5430_02_19_de_en_el.pdf |
AKD-N EU Declaration of Conformity | English | |
Share URL /sites/default/files/public_downloads/ce_akd-n_e_0.pdf |
AKD-N EU-Konformitätserklärung | German | |
Share URL /sites/default/files/public_downloads/ce_akd-n_d_1.pdf |
AKD_Declaration_ROHS_EU_Eng | English | |
Share URL /sites/default/files/2024-04/AKD_Declaration_ROHS_EU_Eng.pdf |
AKD_Regulation_REACH_EU_Eng | English | |
Share URL /sites/default/files/2024-04/AKD_Regulation_REACH_EU_Eng.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Title | File Language | Date | Share URL |
---|---|---|---|
2D/3D Models for AKD-C Central Power Supply (400-480V, 3 phase) | English | |
Share URL https://webassistants.partcommunity.com/23d-libs/kollmorgen/assistant/pcomm.html?series=akdnc |
2D/3D Models for AKD-N Decentralized (Feedback) | English | |
Share URL https://webassistants.partcommunity.com/23d-libs/kollmorgen/assistant/pcomm.html?series=akdnc |
2D/3D Models for AKD-N Decentralized 3A, 6A | English | |
Share URL https://webassistants.partcommunity.com/23d-libs/kollmorgen/assistant/pcomm.html?series=akdnc |
AKD-C & AKD-N 3D Models | English | |
Share URL https://webassistants.partcommunity.com/23d-libs/kollmorgen/assistant/pcomm.html?series=akd |
Title | Release | File Language | Date | Share URL |
---|---|---|---|---|
AKD Firmware Release Notes EN |
1.22.00.000
|
English | |
Share URL /sites/default/files/public_downloads/AKD%20Firmware%20Release%20Notes%20EN%20rev1.22.00.000.pdf |
AKD Servo Drive Firmware |
1.23.00.002
|
English | |
Share URL /sites/default/files/2024-03/AKD-x_MKD-x_KC1-x_FW_01-23-00-002.zip |
AKD-C Central Power Supply Servo Drive Firmware |
1.21.00.000
|
English | |
Share URL /sites/default/files/public_downloads/AKD-C-CBEC-V01-21-00-000_0.zip |
AKD-N Hybrid Motor Cable Servo Drive Firmware |
1.17.00.004
|
English | |
Share URL /sites/default/files/public_downloads/AKD-N%20Servo%20Drive%20Firmware%20Hybrid%20Motor%20Cable%20%28AKD-N-DBEC-01-17-00-004%29.zip |
AKD-N Individual STO Servo Drive Firmware |
1.17.00.004
|
English | |
Share URL /sites/default/files/public_downloads/AKD-N%20Servo%20Drive%20Firmware%20Individual%20STO%20%28AKD-N-DSEC-01-17-00-004%29.zip |
AKD-N Servo Drive Firmware |
1.21.00.000
|
English | |
Share URL /sites/default/files/public_downloads/AKD-N-xxEC-V01-21-00-000.zip |
AKD/AKD2G Servo Drive WorkBench GUI Full Setup EN |
2.14.0.9656
|
English | |
Share URL /sites/default/files/2023-12/Kollmorgen%20WorkBench%202.14.0.9656%20Full%20Setup%20English.exe_.zip |
AKD/AKD2G Servo Drive WorkBench GUI Full Setup ES |
2.14.0.9655
|
Spanish | |
Share URL /sites/default/files/2024-01/Kollmorgen%20WorkBench%202.14.0.9655%20Full%20Setup%20Spanish.exe_.zip |
AKD/AKD2G Servo Drive WorkBench GUI Full Setup PT |
2.14.0.9655
|
Portuguese, Brazil | |
Share URL /sites/default/files/2024-01/Kollmorgen%20WorkBench%202.14.0.9655%20Full%20Setup%20Portuguese.exe_.zip |
AKD/AKD2G Servo Drive WorkBench GUI Full Setup ZH |
2.14.0.9655
|
Chinese, Simplified | |
Share URL |
AKD/AKD2G Servo Drive WorkBench GUI Standard Setup EN |
2.14.0.9656
|
English | |
Share URL /sites/default/files/2023-12/Kollmorgen%20WorkBench%202.14.0.9656%20Setup%20English.exe_.zip |
AKD/AKD2G Servo Drive WorkBench GUI Standard Setup ES |
2.14.0.9655
|
Spanish | |
Share URL /sites/default/files/2023-12/Kollmorgen%20WorkBench%202.14.0.9655%20Setup%20Spanish.exe_.zip |
AKD/AKD2G Servo Drive WorkBench GUI Standard Setup PT |
2.14.0.9655
|
Portuguese, Brazil | |
Share URL /sites/default/files/2023-12/Kollmorgen%20WorkBench%202.14.0.9655%20Setup%20Portuguese.exe_.zip |
AKD/AKD2G Servo Drive WorkBench GUI Standard Setup ZH |
2.14.0.9655
|
Chinese, Simplified | |
Share URL /sites/default/files/2023-12/Kollmorgen%20WorkBench%202.14.0.9655%20Setup%20Chinese.exe_.zip |
AKD/AKD2G Servoverstärker WorkBench GUI Full Setup DE |
2.14.0.9655
|
German | |
Share URL /sites/default/files/2024-01/Kollmorgen%20WorkBench%202.14.0.9655%20Full%20Setup%20German.exe_.zip |
AKD/AKD2G Servoverstärker WorkBench GUI Standard Setup DE |
2.14.0.9655
|
German | |
Share URL /sites/default/files/2023-12/Kollmorgen%20WorkBench%202.14.0.9655%20Setup%20German.exe_.zip |
Kollmorgen Sistema Library |
1.2.0
|
English, German | |
Share URL /sites/default/files/public_downloads/KOLLMORGEN_Sistema-Library_VDMA_V1.2.0.zip |
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.