Skip to main content
blog | Why use explosion proof motors? |
|
2 minute read

Kollmorgen explosion proff motors

The use of explosion proof motors is essential for the safety of your personnel and equipment when operating in a hazardous location. Explosion proof motors are designed for use in hazardous environments where flammable gases, dust, or fibers are present. Electric motors generate heat under normal operating conditions and have the potential to generate a spark if a motor coil fails. Excessive motor case temperatures or a spark that is not properly contained can cause an explosion or ignite a fire in environments where specific hazardous materials are present.

What environments do explosion proof motors help in?

Motors in a Class I environment (UL designation), where flammable gases, vapors or liquids are present, are designed to prevent an internal spark or flame from escaping the motor into the hazardous environment. They are also designed so the motor case temperature does not exceed safe temperatures for environments where gases, vapors or liquids are present.

Motors in a Class II or Class III environment (UL designation), where certain dust or fibers are present, are designed so the motor case temperature does not exceed safe temperatures for combustible dust and fiber environments. While simply operating the motor at a lower current rating reduces the heat it produces, other failsafe methods to limit an excessive motor case temperature condition include thermostats that disengage the motor power before it reaches critical temperatures

Additional techniques are used for other devices operating in these environments, some of which can also be used on motors, which include purging or pressurization, additional explosion proof enclosures, encapsulation, or even liquid filled designs. Regardless of the technique used, the goal is to prevent the motor from igniting a flammable source under normal operating conditions or in the event of motor failure.

Consult an Expert

Hazardous Duty Synchronous Motors

Providing torque up to 1,500 oz-in (1,059 N-cm), these synchronous motors are available in UL Listed versions suitable for use in Class I, Division 1&2, Group D hazardous locations. Frame sizes are NEMA 42 and 66 (110 mm and 170 mm).

Learn More

Goldline B/M & BH/MH Series

The B and M Series are low- and medium-inertia motors that run on 230 VAC line power. The BH and MH Series provide similar features and performance at 400/480 VAC.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Motion for Missiles: From Speed of Innovation to Speed of Production  >

With rapid growth in the worldwide market for missiles, and demand for ever more innovative capabilities, engineers need rapid access to highly specialized motion systems, produced in reliable quantities. Learn how to greatly accelerate design and…

Motion for Missiles: Optimizing Performance  >

Missile systems continue to evolve to meet specialized needs — from tactical guided missiles to longer-range strategic weapons, each designed for launch from a particular platform to reach a particular target. Defense contractors are under pressure…

Kollmorgen Stepper Motor Selection Guide >

Kollmorgen’s stepper motors are designed with versatility, ease–of–use, and cost-effectiveness in mind. They provide high torque in a small package and come in a wide range of standard sizes, constructions, windings and options.

X Series Hazardous Duty Synchronous Motor Selection Guide >

The X series hazardous-duty AC synchronous motors provide torque up to 1,500 ozin (1059 N-cm) and are available in NEMA 42 and 66 frame sizes (110 mm and 170 mm). They run at 72 rpm with a 120 Vac or 240 Vac, 60 Hz power supply, or 60 rpm with a 240…

Kollmorgen AC Synchronous Motor Selection Guide >

AC synchronous motors are high pole count motors that naturally turn at slower speeds (72 or 60 rpm). They only need a resistor – capacitor (RC) network to operate from singlephase AC utility power. For loads that operate at 72 rpm or slower, they…

MX Series Hazardous Duty Stepper Motor Selection Guide >

MX series explosion proof stepper motors are available in NEMA 34 and 42 frame sizes (90 and 110 mm). They move in 200 steps per revolution (1.8° step angle) and provide minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in). MX Series…

Maximize Missile Performance with Advanced Frameless Motors >

Maximize Missile Performance with Advanced Frameless Motors: Learn how to optimize the motion of missile control and guidance systems in this new online seminar.

Electric Actuation Is Replacing Hydraulics. Are You Ready to Make the Move?   >

With the urgent need to replace fossil fuels, repeated shocks to the oil & gas supply chain, and technical advancements combined with lower costs for electrical systems, the drive toward electrification is transforming the way we live and work.
eVTOL craft hovering

eVTOL Aircraft: Technical Challenges, Application Opportunities and the Role of Motion  >

Learn how frameless servo motors optimized for each application help manufacturers accelerate development of longer-flying, more capable eVTOLs.