Explosion-proof Motors

Kollmorgen motors are available in explosionproof versions for use in hazardous locations exposed to flammable gases and vapors. These motors are designed to minimize the risk of explosion, and to contain any internal  explosion that may occur without allowing it to propagate to the outside environment.

EP_Explosion_Proof_MEDIUM

EP Series Explosion-proof

These permanent magnet DC (PMDC) motors are SCR-rated and adhere to NEMA standards. They are available in a variety of DC voltages, from 1/4 to 3/4 HP.

More about EP Series Explosion-proof >>
Product image not available

Explosion-proof Synchronous Motors

Providing torque up to 1,500 oz-in (1,059 N-cm), these synchronous motors are available in UL Listed versions suitable for use in Class I, Division 1, Group D hazardous locations. Frame sizes are NEMA 42 and 66 (110 mm and 170 mm).

More about Explosion-proof Synchronous Motors >>
Product image not available

EB Series

Based on the 230 VAC B and M Series, the EB Series provides a high-performance explosionproof servomotor that is UL Listed for use in Class I, Division 1, Group C and D hazardous locations.

More about EB Series >>
MX Series Explosion Proof medium

MX Series Explosion-proof

MX Series stepper motors meet Class I, Division 1, Group D hazardous location requirements. They are available in NEMA 34 and 42 frame sizes (90 and 110 mm), providing minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in).

More about MX Series Explosion-proof >>