Stepper

Our high-performance, brushless, maintenance-free stepper motors provide precise, extremely cost-effective motion control. These 2-phase motors inherently move in exact 1.8° increments (200 steps per revolution). This stepping action is simple to control without the need for feedback devices. When using a microstepping drive, each 1.8° step can be broken into even smaller increments to achieve nearly servo-like positioning performance.

POWERMAX_M_and_P_MEDIUM.jpg

POWERMAX® II M and P Series

The POWERMAX II®M and P Series provides the highest torque in a stepper motor. These NEMA 23 (60 mm) motors are available in half-, single-, and two-stack configurations with a variety of standard options and affordable co-engineered modifications.

More about POWERMAX® II M and P Series >>
POWERPAC K and N Series Medium

POWERPAC® K and N Series

POWERPAC® hybrid stepper motors deliver more power in a smaller package. These rugged, high-torque NEMA 34 and 42 (90 and 110 mm) motors are available with standard options and low-cost co-engineered modifications to provide an exact fit for your application.

More about POWERPAC® K and N Series >>
CT_Series_Stepper_Motor_MEDIUM

CT Series

CT series motors incorporate innovative cooling technology, high-torque magnetic designs, rugged bearings and high-voltage insulation systems. These motors support large mechanical loads and can be used with any stepper drive.

More about CT Series >>
MX Series Explosion Proof medium

MX Series Hazardous Duty

MX Series stepper motors meet Class I, Division 1, Group D hazardous location requirements. They are available in NEMA 34 and 42 frame sizes (90 and 110 mm), providing minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in).

More about MX Series Hazardous Duty >>
KM_Series_MEDIUM

High-Torque Stepper Motors

Our T2, T, KM and MH172 Series stepper motors provide the highest torque in a wide range of frame sizes. These motors offer a high-performance, cost-effective alternative to pneumatic, hydraulic and servomotor systems.

More about High-Torque Stepper Motors >>
E_and_H_Hybrid_MEDIUM.jpg

E and H Hybrid Series

These are high-efficiency, low-loss stepper motors with a conventional, round frame in NEMA 23, 34 and 42 frame sizes (60, 90 and 110 mm).

More about E and H Hybrid Series >>