Skip to main content
Goldline EB and EBH Series

Goldline EB and EBH Series

Based on our 230 VAC B series and 480 VAC BH series Goldline motors, the Kollmorgen EB and EBH Series provides a high-performance explosion-proof servo motor suitable for applications where flammable vapors or gases create a potentially hazardous environment. These motors have been tested and proven capable of withstanding an internal explosion without bursting or allowing ignition to reach outside the motor frame.

Global
Limited availability outside North America

Features

CE ATEX IECEx cETL - or -  UL
  • UL Recognized or ATEX/IECEx*
  • 230 VAC / 480 VAC explosion-proof (Class I, Division 1 & 2, Groups C and D)
  • Tested and proven capable of withstanding an internal explosion without bursting or allowing ignition to reach outside the motor frame
  • 0.84 to 158 N-m (0.62 to 116.0 lb-ft)
  • 75.4 to 195.5 mm (2.97 to 7.70 inches) square frame (NEMA mounts available)
  • Rugged resolver feedback
  • Speeds up to 7,500 rpm
  • Compact (high torque/volume ratio)
  • Built-in thermostat
  • Class F insulation

* EB motors can be ordered in either ULus (size 1, 4, 6, and 8 frames), cULus (size 2 frames only) or ATEX/IECEx + cETLus configurations. EBH motors can only be ordered with ATEX/IECEx configurations. These configurations, and their corresponding certifications, are mutually exclusive. UL configurations do not have ATEX/ IECEx. ATEX/IECEx+cETLus have the ETL listed mark instead of the UL listed mark, using equivalent UL and CSA standards.

Specifications

EB Series UL or ATEX

Frame SizeEB10xEB20xEB40xEB60xEB80x
Stack Length2,4,62,4,62,4,62,4,62,4,6
WindingsA,BA,B,C,DA,B,C,DA,B,C,DA,B,C
Rated voltage (Vrms)230230230230230
Max cont. stall torque (Nm)2.226.4418.644.8108.5
Max peak torque (Nm)6.3619.9649.5131.9362
Max rated speed (rpm)75007000500043003000
Max rated power (hp)24.539.614.221.2

* @ 40°C ambient

EBH Series ATEX

Frame SizeEBH12xEBH22xEBH42xEBH62xEBH82x
Stack Length2,4,62,4,62,4,62,4,62,4,6
WindingsA,BA,B,C,D,EA,B,C,DA,B,C,D,EA,B,C,D
Rated Voltage (Vrms)480480480480460
Max cont. stall torque (Nm)1.895.5915.8036.793.5
Max peak torque (Nm)6.3520.249.5126.0322.8
Max rated speed (rpm)75007000500045003000
Max rated power (hp)1.54.07.8911.5616.2

* @ 40°C ambient

  • UL, File E120721 Class I, Divisions 1 & 2, Groups C & D UL
  • ATEX, File ITS12ATEX17548X Ex II 2 G Ex d IIB T3 Gb –40°C ≤ Ta ≤ +40°C IECEx ETL 12.0006X ATEX

Media & Downloads

Title File Language Date Share URL
Goldline BH MH Part Number EN.pdf English
Share URL /sites/default/files/public_downloads/GoldLine_BH_MH_Part_Number_2005.pdf
Goldline EB & EBH Servo Motor Instruction Manual English
Share URL /sites/default/files/2023-06/Goldline_EB_EBH_Installation_C.pdf
Goldline Motors with ServoStar en-US.pdf English
Share URL /sites/default/files/public_downloads/GoldLine_Motors_with_ServoStar_2005.pdf
Title Language Date Share URL
Kollmorgen Full-line Catalog English Share URLview
Explosion Proof Motor Brochure English Share URLview
Goldline-S Submersible Motor Data Sheet English Share URLview

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
CE Technical Notice - Servo and Stepper Motors Efficiency English
Share URL /sites/default/files/2026-01/CE%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008Jan25.pdf
CEL China Efficiency Labelling for Servo and Stepper Motors English
Share URL /sites/default/files/2026-01/CEL%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008JAN25.pdf
China Compulsory Product Certification (CCC Technical Notice) English
Share URL /sites/default/files/2026-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products%2008JAN25.pdf
EU Type-Examination Certificate English
Share URL /sites/default/files/2025-04/ITS12ATEX17548X%20R.1.pdf
Goldline Servo Motor EU Declaration of Conformity English
Share URL /sites/default/files/2025-09/ce_goldline-b-bh-m-mh_e%2001May19.pdf
Goldline_CE_ATEX Declaration English
Share URL /sites/default/files/2025-04/GoldlineATEX%20Declaration%2011JULY2024.jpg

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.

Title File Language Date Share URL
Goldline bh mh Series 2D CAD.zip English
Share URL /sites/default/files/public_downloads/Goldline_bh_mh_Series_2D_CAD.zip
Goldline bh mh Series Motors OD Diagram.pdf English
Share URL /sites/default/files/public_downloads/Goldline_bh_mh_Series_Motors_OD_Diagram.pdf

Navigating Hazardous Locations: How to Select ATEX & UL Certified Motors

A complete compliance guide for aligning ATEX and UL requirements with performance to optimize servo motor selection for HazLoc environments.

Learn More

Goldline B/M & BH/MH Series

The B and M Series are low- and medium-inertia motors that run on 230 VAC line power. The BH and MH Series provide similar features and performance at 400/480 VAC.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More