The W Series offers Goldline® motor technology in a stainless steel housing with sealing technology that provides IP67 ingress protection for use in washdown environments. With a stainless steel shaft and connectors, plus food-grade bearing grease, these motors are ideal for food, beverage and pharmaceutical manufacturing applications that require frequent high-pressure cleaning to maintain the highest standards of hygiene.
These compact, easy-to-use servo drives operate directly from grounded 115 to 480VAC, 3-ph... Learn More >>
The S700 is a digital servo drive with extended functionality to support complex drive tas... Learn More >>
AquaTRUE™ gearheads incorporate food-grade lubricants and washdown-ready housings and seal... Learn More >>
Frame Size
W-10x
W-20x
W-40x
W-60x
W-80x
Stack Length
2,4,6
Windings
A,B
Max BUS (VDC)
320
Max Stall Tc Nm (lb-in)
4.45 (39.4)
13.02 (115.2)
37.16 (328.9)
89.52 (792.3)
217.01 (1921)
Max Tp Nm (lb-in)
6.35 (56.2)
20.48 (181.3)
49.50 (438.1)
131.83 (1167)
322.80 (2857)
Max Rated N
5500
2800
2350
2950
2000
Max Rated Power @ Max BUS kW (Hp)
2.05 (3)
2.16 (3)
7.31 (10)
16.86 (23)
20.89 (28)
Top-performing motors, drives and gearboxes designed to withstand the corrosive cleaners and high-pressure washdowns required to ensure regulatory compliance and food safety.