Skip to main content

AKMH™ Stainless Steel Washdown Motor Catalog

Designed for Fast Cleaning and Increased Uptime. The AKMH stainless steel motor is designed to meet the standards for IP69K and EHEDG and is built with FDA approved, food-grade materials. The careful elimination of flat surfaces, cracks, and crevices prevents the buildup of foreign material and bacteria. The AKMH housing and cable can endure daily wash-downs with high pressure, high temperature, and caustic chemicals. The robust design means that guards and covers are not required to protect the motor from harsh cleaning regimens. These AKMH features constitute quicker cleaning, more reliable machine performance and the increase of OEE for the entire manufacturing line.

Download as PDF

Fill out this short form

to view this Document

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

Easy-to-Clean, Durable Motion Systems for Food Processing and Packaging

The food processing and packaging industry plays a major role in ensuring that the final product is safe to consume. While food safety is a serious requirement, it also presents significant challenges for manufacturers. Frequent, high-pressure washdowns are essential to keep machines free from pathogens, yet these washdowns are often incomplete, ineffective and damaging to motors and other equipment. Common practices such as shielding or bagging motors to prevent damage are extremely time-consuming. Direct washdown of equipment that is not properly designed to prevent water ingress can lead to premature failure. Irregular and rough surfaces can harbor pathogens that are difficult to remove. Eliminate all these issues by employing these best practices for the design of a more hygienic and productive machine.
Learn More

Stainless Steel Food Grade AKMH Series

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials make for a servo motor that will last the life of your machine.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

cost-optimized motion control

Reliable, Cost-Optimized Motion Control for Food Processing Washdown Applications >

Join this live webinar to discover how Kollmorgen Essentials™ Servo Drives (KED) paired with AKMA washdown motors and AKMH hygienic stainless‑steel motors deliver high‑performance, washdown‑ready motion across food contact, splash‑zone, and non‑food…
English, UK
Kollmorgen Essentials Servo Drives Bring Cost-Effective Servo Performance to Washdown and Hygienic Environments

Kollmorgen Essentials Servo Drives Bring Cost-Effective Servo Performance to Washdown and Hygienic Environments >

Kollmorgen Corporation, a global leader in motion control and automation solutions, has expanded the application range of its Kollmorgen Essentials™ Servo Drive (KED) to include hygienic and washdown environments.

Enhancing Washdown Motor Performance with a Unified, Cost-Optimized Motion Control System >

In this webinar, you’ll discover how the Kollmorgen Essentials™ Servo Drive (KED), combined with IP69K-rated AKMA anodized aluminum and AKMH stainless-steel servo motors, deliver reliable, high-performance motion at a value-driven price.

Easy-to-Clean, Durable Motion Systems for Food Processing and Packaging >

The food processing and packaging industry plays a major role in ensuring that the final product is safe to consume. While food safety is a serious requirement, it also presents significant challenges for manufacturers. Frequent, high-pressure…

How can food packaging machine builders meet stricter food safety rules without sacrificing OEE? >

Clean and Productive — Improving Food Safety and Packaging Machine Reliability: Learn how food processing and packaging machines can endure direct washdown without the risk of damage to motion systems. Meet food safety requirements while maximizing…

From the Factory to the Farm: Unleashing the Power of Kollmorgen's Servo Motor Technology >

As smart automation increases farm productivity, there is a need for powerful, precise motors that can handle a wide range of heavy-duty tasks, day in and day out. But even the most advanced technology doesn’t change the basic nature of farming.

Can You Integrate a Superior Motor into Your Existing Food and Beverage Production Line? >

Every machine designer wants to deliver the best possible performance. Especially in today’s food and beverage industry, the pressure for optimum throughput and quality means that every OEM is striving to engineer new systems that are the best of the…
Sleeger Success Story

Food Processor Meets Hygienic Requirements >

A company that specializes in creating cutting, placing and packaging machines looked to Kollmorgen for an innovative motor design. See how the AKMH motor met the strictest hygienic requirements and integrated with a third-party drive.
Kollmorgen webinar, What is a Servo Motor?

What is a Servo Motor? >

When researching motor options for an application, one type that often comes up is “servo” motor. Many manufacturers expand and add descriptions like AC and brushless. What do these terms mean and what exactly is a servo motor?