top pick

P7000 Series

The P7000 drives offer unsurpassed system smoothness, functionality, performance and innovation. Available for AC(P70360) or DC(P70530) operation, these microstepping drives are designed to power 2-phase NEMA stepper motors. They offer unique features that are ideal for single or multi-axis applications requiring high-speed performance or low-speed smoothness.

Contact Us
1-540-633-3545

Companion Products

  • POWERMAX M and P series
    POWERMAX M and P series

    The POWERMAX II®M and P Series provides the highest torque in a stepper motor. These NEMA ... Learn More >>

  • POWERPAC K and N Series
    POWERPAC K and N Series

    POWERPAC® hybrid stepper motors deliver more power in a smaller package. These rugged, hig... Learn More >>

  • CT Series
    CT Series

    CT series motors incorporate innovative cooling technology, high-torque magnetic designs, ... Learn More >>

P70360 AC Stepper Drives:

  • P70360-SD:
    • Conventional step and direction interface
    • Dedicated inputs for jog+/-, enable and step/direction control
    • User-provided pulse train to rotate the motor
  • P70530-PN adds to the base drive:
    • Indexing capability, allowing up to 63 independent, programmable moves
    • Modbus RTU compatibly
  • P70360-R4 adds to the base drive:
    • Indexing capability, allowing up to 63 independent, programmable moves
    • Modus RTU compatibly
    • Adds an RS-485 interface
  • Integral power supply
  • Input voltage: 120 to 240 VAC (1 phase, 50/60 Hz) for a broad range of power sources
  • Continuous current: 2.5 Amps; microstep peak current: 3.5 Amps
  • Max shaft power: 525 W
  • Speed range: 0 to 50 rev/sec
  • Motor inductance: 50 to 200 mH (320 VDC BUS), 7 to 30 mH (160 VDC BUS)
  • 9 programmable inputs
  • Easy-to-use graphical interface
  • Open loop stall detection

P70530 DC Stepper Drives:

  • P70530-SD:
    • Conventional step and direction interface
    • Dedicated inputs for jog+/-, enable and step/direction control
    • User-provided pulse train to rotate the motor
  • P70530-PN adds to the base drive:
    • Indexing capability, allowing up to 63 independent, programmable moves
    • Modus RTU compatibly
  • Input voltage: 20 to 75 VDC
  • Continuous current: 5 Amps; microstep peak current: 7.1 Amps
  • Max shaft power: 300 W
  • Speed range: 0 to 50 rev/sec
  • Motor inductance: 2 to 15 mH
  • 9 programmable inputs
  • Easy-to-use graphical interface
  • Open loop stall detection

Benefits

  • Ideal solution for single or multi-axis applications that require high-speed performance or low speed smoothness
  • 9 programmable inputs, available indexing model and easy-to-use graphical interface simplify configuration for complex machine requirements
  • Integral stall detection eliminates the need for expensive external sensors or feedback, reducing system cost by up to 30%
  • Multistepping™ feature inserts fine micro-steps to smooth coarse low speed motion without having to redesign machine control architecture
  • Mid-band anti-resonance control reduces negative effects of mechanical resonance, allowing you to get more out of a smaller motor and virtually eliminating nuisance stalls and machine downtime
  • Dynamic smoothing quasi-S-curve algorithm reduces jerk, especially upon acceleration, increasing mechanical life and reducing energy consumption

 

Specifications 

Units 

P70530 

P70360 

Input Voltage Range  

Volts  

20 - 75 VDC  

120 or 240 VAC  

Continuous Current  

Amps RMS  

5  

2.5  

Microstep Peak Current  

Amps Peak  

7.1  

3.5  

Dedicated Inputs*  

- 

+/-Enable, +/- Step & Dir* 5 VDC TTL  

+/-Enable, +/- Step & Dir* 5 VDC TTL  

Programmable Inputs*  

- 

9 Configurable, Optically Isolated* 5-24 VDC Sinking or Sourcing  

9 Configurable, Optically Isolated* 5-24 VDC Sinking or Sourcing  

Fault Output, user-configurable output  

- 

Open collector 5-24 VDC  

Open collector 5-24 VDC  

Idle Current Reduction  

Integer  

Settable 0-100%  

Settable 0-100%  

Step Resolution  

- 

200-50000 steps/rev  

200-50000 steps/rev  

Package Size  

W x D x H Inches (mm)  

1.14 x 4.4 x 4.2 (29 x 111 x 107)  

2.06 x 5.2 x 6.7 (52.3 x 132 x 170)  

Ambient Temperature  

Degrees C  

0-45  

0-45  

Max Chassis Temperature  

Degrees C  

70  

70  

Motor Frames  

- 

NEMA 17, 23, 34, 42  

NEMA 23, 34, 42  

Max Shaft Power  

Watts  

300  

525  

Speed Range  

Revs/Second  

0-50  

0-50  

Recommended Motor Inductance Range  

mH 

2-15  

50-200 (320 VDC BUS) 7-30 (160 VDC BUS)  

* Step and Direction inputs need current limiting resistor over 5 V, the Enable does not

TypeTitleSizeDate 

Outline and Dimensions

P7000 AC Microstepping Drive OD Diagram.pdfP7000 AC Microstepping Drive OD Diagram.pdf25.2 KB3/28/2012Email
P7000 DC Microstepping Drive OD DiagramP7000 DC Microstepping Drive OD Diagram21.2 KB11/26/2012Email
TypeTitleSizeDate 

Installation

P7000_Tools_ 2.11P7000_Tools_ 2.113.2 MB8/13/2012Email
P7000-Tools-Software_Rev107P7000-Tools-Software_Rev1072.4 MB12/16/2011Email

Firmware

P70360-xxx Firmware_Upgrade rev2.10P70360-xxx Firmware_Upgrade rev2.1018.8 KB3/12/2012Email
P70530-xxx Firmware Upgrade rev.2.10P70530-xxx Firmware Upgrade rev.2.1019.5 KB3/12/2012Email
US Production