Kollmorgen Automation Suite™ Cables
Kollmorgen Automation Suite™ uses EtherCAT®, our motion bus of choice for high-performance applications. We provide industrial-grade shielded Ethernet cables to ensure reliable operation with the lowest possible network latency. These top-quality cables feature PUR jacket material for outstanding durability, and are suitable for industrial applications anywhere in the world. We also offer the highest-quality motor and drive cables.
Ethernet Cables
PUR jacketed CAT5e cables, pre-terminated with RJ45 connectors
Article | Description | Order code |
---|---|---|
Ethernet cable | 0.17 meter pre-terminated patch cable | ENCP-0017-000 |
Ethernet cable | 0.26 meter pre-terminated patch cable | ENCP-0026-000 |
Ethernet cable | 0.50 meter pre-terminated patch cable | ENCP-0050-000 |
Ethernet cable | 1 meter pre-terminated patch cable | ENCP-0100-000 |
Ethernet cable | 2 meter pre-terminated patch cable | ENCP-0200-000 |
Ethernet cable | 3 meter pre-terminated patch cable | ENCP-0300-000 |
Ethernet cable | 4 meter pre-terminated patch cable | ENCP-0400-000 |
Ethernet cable | 5 meter pre-terminated patch cable | ENCP-0500-000 |
Ethernet cable | 10 meter pre-terminated patch cable | ENCP-1000-000 |
Ethernet cable | Unterminated cable per 10 meter increment (min 30 meters) | ENCU-xxxx-000 |
Ethernet cable | Connector kit for ENCU-xxxx-000 unterminated cable (one termination per kit) | ENCU-KIT-000 |
Technical Data
ENCP-xxxx-xxx (Kollmorgen Ethernet Cables) | |
---|---|
Cross-section | 4 x 2 x AWG26/7…4 x 2 x 0.128 mm² |
Cable sheath material | PUR |
Color | green (RAL 6018) |
Line configurator | SF/UTP |
Diameter | sheath: typ. 5.9 mm ±0.2 mm |
Bending radius | > 5 x diameter |
Category/class | CAT5, class D |
Operating/installation temperature | -40…+75 °C/-10…+60 °C |
Insertion cycles | min. 750 |
Motor & Feedback Cables
Value Line Cables by Motor Type
Model | Power Cable | Power Cable with Brake Leads | SFD | EnDat2.2, 01 & BiSS |
---|---|---|---|---|
AKM to 6 Amps | VP-507BEAN-XX | VP-508CFAN-XX | VF-DA0474N-XX | VF-SB4474N-XX |
AKM to 12 Amps | VP-508CEAN-XX | VP-508CFAN-XX | VF-DA0474N-XX | VF-SB4474N-XX |
AKM to 20 Amps | VP-508DEAN-XX | VP-508DFAN-XX | VF-DA0474N-XX | VF-SB4474N-XX |
CDDR to 6 Amps | VP-507BEAN-XX | n/a | n/a | VF-SB4474N-XX |
CDDR to 12 Amps | VP-508CEAN-XX | n/a | n/a | VF-SB4474N-XX |
CDDR to 20 Amps | VP-508DEAN-XX | n/a | n/a | VF-SB4474N-XX |
DDR to 6 Amps | VP-507BEAN-XX | n/a | n/a | VF-SB4474N-XX |
DDR to 12 Amps | VP-508CEAN-XX | n/a | n/a | VF-SB4474N-XX |
DDR to 20 Amps | VP-508DEAN-XX | n/a | n/a | VF-SB4474N-XX |
XX = length in meters (1, 3, 6, 9, 12) Example: VP-507BEAN-09 (9 meter cable).
Other feedback choices are available. Contact customer support for details.
Flex Line Cables by Motor Type
Model | Power Cable | Power Cable with Brake Leads | SFD | EnDat2.2, 01 & BiSS |
---|---|---|---|---|
AKM to 12 Amps | CP-507CCAN-XX-X | CP-507CDAN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
AKM to 20 Amps | CP-508DCAN-XX-X | CP-508DDAN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
AKM to 24 Amps | CP-508EDBN-XX-X | CP-508EDBN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
CDDR to 12 Amps | CP-507CCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
CDDR to 20 Amps | CP-508DCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
DDR to 12 Amps | CP-507CCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
DDR to 20 Amps | CP-508DCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).
Note 2: Other feedback choices are available. Contact customer support for details.
Note 3: Other lengths are available. Contact customer support for details.
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
AKD2G, AKD and S700 Accessories Guide North America EN | English | |
Share URL /sites/default/files/public_downloads/AKD2G%20AKD%20S700%20Accessories%20Guide%20North%20America%20EN%20REV%20K.pdf |
Leitungen Dezentrale Systeme Typenschlüssel | German | |
Share URL /sites/default/files/public_downloads/cable-decentral_%20d.pdf |
Leitungen Zentrale Systeme Typenschlüssel | German | |
Share URL /sites/default/files/public_downloads/cable-central_de_rev3.pdf |
Part Number Scheme Cables (centralized systems) | English | |
Share URL /sites/default/files/public_downloads/cable-central_e_rev3.pdf |
Part Number Scheme Cables (decentralized systems) | English | |
Share URL /sites/default/files/public_downloads/cable-decentral_e_0.pdf |
Kollmorgen 2G Cable Guide | English | |
Share URL /en-us/products/accessories/cables/literature/kollmorgen-2g-cable-guide |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
Kollmorgen 2G Cable Guide | English | Share URLview | |
Kollmorgen Full-line Catalog | English | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
Title | File Language | Date | Share URL |
---|---|---|---|
1G Performance Feedback Cable (CF-DA0374N-XX-X) REACH SVHC Certification | English | |
Share URL /sites/default/files/public_downloads/CF-DA0374N-XX-X_R209.pdf |
1G Performance Feedback Cable (CF-DA0374N-XX-X) RoHS Certification | English | |
Share URL /sites/default/files/public_downloads/CF-DA0374N-XX-X_RoHS10.pdf |
1G Performance Power Cable (CP-507CCAN-XX-X) REACH SVHC Certification | English | |
Share URL /sites/default/files/public_downloads/CP-507CCAN-XX-X_R209.pdf |
1G Performance Power Cable (CP-507CCAN-XX-X) RoHS Certification | English | |
Share URL /sites/default/files/public_downloads/CP-507CCAN-XX-X_RoHS10.pdf |
China Compulsory Product Certification (CCC Technical Notice) | English | |
Share URL /sites/default/files/2024-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products.pdf |
Selecting the Proper Cables for Your Stepper or Servo System
Engineers devote a lot of time and effort designing highly efficient, reliable, and economical stepper or servo motor positioning systems. They select a motor, a controller, appropriate feedback circuits, and an amplifier to satisfy the specific motion system’s needs. Unfortunately, however, the signal and power cables connecting the components are often overlooked until the project is nearing its end or, worse yet, handed off to an electrician who lacks the proper training. Overlooking critical cable selection factors can deliver a system with lower than expected accuracy, frequent failures, low immunity from electromagnetic interference, and adverse effects on neighboring equipment.
Five Motion Tips for Optimal High-Definition Metal Cutting Performance
Plasma, laser and waterjet cutting machines all have one thing in common: customers are looking for next-generation performance. When manufacturers purchase a new or upgraded machine, they’re focused on the capabilities that will allow faster, more reliable production of higher-quality products. That means your reputation and success as a machine builder depend on demonstrating the best performance, the best design and the best integration.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.