Skip to main content

Since the early 1980s, Selective Compliance Articulated Robot Arm (SCARA) technology has transformed pick-and-place processes for factory automation, parts assembly, life sciences applications and more.

Kollmorgen offers practically unlimited choices for servo motor type, size, speed and torque, with the ability to co-engineer modifications for a perfect fit with your application. Our drives and programming software deliver precise motion that’s easy to control using graphical tools for programming, debugging and fine-tuning.

Local Collaboration, Global Logistics

We offer unmatched expertise in robotic motion, with local collaboration to help you rapidly perfect your SCARA prototype. Kollmorgen has global manufacturing that helps you meet the production volumes and quality you need to successfully place your SCARA into operation – performing an endless variety of automated tasks, anywhere in the world.

Contact Us

Supporting Products

TBM Series Medium Image

TBM Series Frameless >

Our TBM series provides direct drive frameless motors designed to be directly embedded in the mechanical structure of your systems, minimizing weight, size and inertia without sacrificing performance.

KBM Series Frameless

KBM Series Frameless >

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.

AKM Motors >

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application…
Stainless Steel AKMH Series

Stainless Steel Food Grade AKMH Series >

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials make for a servo motor that will last the life of your machine.

Cartridge Direct Drive Motors - Kolmorgen

Cartridge DDR® >

Our exclusive Cartridge DDR® servomotors combine the performance advantages of a frameless motor with the ease of installation of a full-frame motor. The advanced electromagnetic design provides up to 50 percent more torque density than comparably sized conventional servo motors.

Direct Drive Linear Motors

Direct Drive Linear Motors >

A Direct Drive Linear (DDL) motor is basically a rotary motor that is laid out flat and directly coupled to the driven load, eliminating the need for ball/lead screws, rack and pinions, belts/pulleys and gearboxes.

AKD Servo Drive >

AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers:

  • Industry leading motion control loops
  • Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
  • Plug-and-play with Kollmorgen motors
  • WorkBench GUI, acclaimed for customer experience and usability
KAS components in machine

Kollmorgen Automation Suite™ Overview >

Kollmorgen Automation Suite (KAS) includes all the software and hardware you need to bring truly differentiated, high-performance machines to market faster. KAS has been proven to measurably accelerate development, increase throughput, minimize scrap and maximize overall equipment effectiveness.