High Torque

These stepper motors provide the highest torque in a wide range of frame sizes. For many applications, these motors offer a high-performance, cost-effective alternative to pneumatic, hydraulic and servomotor systems.

KM_Series_MEDIUM

KM Series

The KM Series of high-torque NEMA 23, 34 and 42 (60, 90 and 110 mm) stepper motors offers a wide range of models to suit most stepper applications. These motors provide an excellent, cost-effective alternative to pneumatic, hydraulic and servo motor systems.

More about KM Series >>
Product image not available

MH172 Series

The MH172 Series provides a high-torque motor in a NEMA 66 frame size (170mm) with maximum holding torque of 5,330 oz-in (3,764 N-cm).

More about MH172 Series >>
T_Series_Stepper_Motor_Medium

T Series

The T Series provides a set of custom T2 Series and N Series stepper motors integrated with Kollmorgen electric cylinders, rodless actuators and precision stages. These motors provide a range of compatibility with Kollmorgen's P7000 Series stepper drives.

More about T Series >>
Product image not available

T2 Series

The T2 Series delivers high torque in a NEMA Size 23 (60 mm) stepper motor, with holding torques up to 421 oz-in (3.0 N-m). They are available with open leads or a terminal box.

More about T2 Series >>