AKM Series

The AKM™ Series gives you unprecedented choice and flexibility, with the industry’s largest standard selection of servo motors and the ability to quickly co-engineer modifications to perfectly fit your application. Paired with the outstanding torque density and precision of our AKD Series drives, these servo systems provide the exact specifications of a custom solution with the affordability and fast delivery of a standard solution.

AKM DC Servo Motors Low Voltage

Low voltage. High performance. For 24 and 48 volts: KOLLMORGEN expands its AKM servomotor series.
Energy efficiency, durability, power density, overload capability: KOLLMORGEN has now transferred these benefits of permanent exited servo motors to the extra-low-voltage world.

More about AKM DC Servo Motors Low Voltage >>
Kollmorgen AKM2G Servo Motor_m

AKM2G Servo Motors

AKM2G Servo Motors: Capable of even more! AKM2G servo motors range: 30% more performance. The new generation of servo motors will be launched in 2017 and will initially feature six design sizes with performance levels between 0,3 and 10 kW.

More about AKM2G Servo Motors >>
Kollmorgen AKM Servo Motor_m.jpg

AKM™ Synchronous Servo Motors

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement.

More about AKM™ Synchronous Servo Motors >>
Kollmorgen AKM Washdown and Washdown Food Servo Motors_m

AKM™ Washdown and Washdown Food Servo Motors

AKM Washdown and Washdown Food Series servomotors incorporate a protective 2-K coating, IP67-rated seals, stainless steel hardware, special greases and other materials designed for applications such as food, beverage and pharmaceutical processing where hygiene and frequent cleaning are critical requirements.

More about AKM™ Washdown and Washdown Food Servo Motors >>