Skip to main content

NDC Solutions by Kollmorgen, a Regal Rexnord brand, is an industry leading AGV/AMR platform utilized by top vehicle builders globally to create driverless logistics automation solutions. The platform consists of both software to manage fleets and route vehicles efficiently as well as hardware for navigation and control of the vehicle itself. With Kollmorgen’s NDC Solutions you are able to automate virtually any type of vehicle or mobile robot and integrate it into your specific material handling application, in any industry worldwide.

Products related to Kollmorgen’s NDC Solutions are exclusively available through the partner network.

Kollmorgen Partner Network Become a Kollmorgen Partner

Kollmorgen Autonomous Mobile Solutions, System Manager NG

System Manager NG >

Complete control of your system and vehicles with System Manager NG 4.0.0, which controls the whole AGV system (NDC 8) and its traffic flow.
Kollmorgen Autonomous Mobile Solutions, Cirrus

Cirrus >

Streamline your commissioning with a cloud-based solution, enabling efficient collaboration between employees on-site and at the office.
Kollmorgen Autonomous Mobile Solutions, Visualizer

Visualizer >

Warehouse automation is at your fingertips with our user friendly web application that lets you supervise your NDC 8 system in real time.
Kollmorgen Autonomous Mobile Solutions, CVC700 vehicle controller

CVC700 >

The CVC700 is a powerful vehicle controller combining robust hardware with intelligent software. Utilizing its advanced AGV and AMR functionalities, it is perfectly engineered for free-ranging navigation, floor-based navigation, and multinavigation environments.
Kollmorgen Autonomous Mobile Solutions, U-Zone

U-Zone >

A flexible innovation platform that enables the vehicle controller to run customized applications executed in parallel with NDC 8.
AC7 & DC 7, Kollmorgen AMS

AC7 and DC7 Motor Controllers >

Kollmorgen offers a wide range of capable and flexible motor controllers for any type of AGV and AMR. The AC7 and DC7 motor controllers employ built-in speed and position regulators suitable for controlling steering and traction in AGV and AMR applications.
Kollmorgen NDC Flex

NDC Flex >

NDC Flex is a groundbreaking system that merges the efficiency of automated guided vehicles (AGVs) with the adaptability of autonomous mobile robots (AMRs). This hybrid approach ensures peak site productivity while mitigating risks related to potential disruptions.
Kollmorgen LS2000

LS2000 >

The two-dimensional laser scanner equipped with Pulse Ranging Technology enables reliable and extremely precise measurements with great repeat accuracy and short response times. LS2000 accurately detects reflectors for the proven NDC8 laser navigation and performs precise measurements of the environment for NDC8 Natural Navigation.
Kollmorgen MCD8

MCD8 and MCD8 HS >

MCD8 and MCD8 HS are hand-helded manual control devices for Automated Guided Vehicles (AGVs). The controls are easy to use and provide good ergonomics, handling/controlling steering, driving, and load handling. Useful when commissioning the system and for exception handling.
Kollmorgen OPT X2 Pro 7

OPT X2 Pro 7 >

The OPT X2 Pro 7 is a user-friendly vehicle operator terminal for Automated Guided Vehicles (AGV) with multi-language support and a high level of customization.
NDC Layout Assistant

NDC Layout Assistant >

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.

Automotive Manufacturing Logistics

Automotive manufacturing demands precision. AGVs ensure reliable material flow, reduce downtime, and improve efficiency—supporting just‑in‑time production while increasing accuracy and overall performance.
Learn More

NDC Layout Assistant

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

NDC Layout Assistant

Kollmorgen Launches NDC Layout Assistant: Your Simple Solution for Smart Layout Analysis >

Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of NDC Layout Assistant ; a tool that provides fast, structured insight into layout…
NDC Layout Assistant Datasheet

NDC Layout Assistant Datasheet >

Maximize the layout performance with instant feedback on your layout design.
DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations

DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations >

DB Schenker in Borås has taken the next step in efficiently moving goods with tight timeframes by automating internal transports and increased productivity alongside improved safety and reduced production damages. The terminal has successfully…
Bring’s 3PL Flow Elevated: 173 Pallets/Hour with Kollmorgen & Rocla

Bring’s 3PL Flow Elevated: 200 Pallets/Hour with Kollmorgen & Rocla >

Bring Logistics, a leading third-party logistics provider in the Nordics, has automated its Skedsmo Logistics Centre in Bergen, near Oslo, with the help from Kollmorgen’s partner Rocla. The 32,000 m² facility now operates with nine Rocla very narrow…
Kollmorgen + ifm

Is This the End of Manual Pallet Adjustments in Logistics? >

In many warehouses and production sites, the handover between manual labour and automated operations presents a daily challenge. Manually placed pallets are sometimes positioned off-coordinate, which creates problems for mobile robots that rely on…
CVC700SW Datasheet

CVC700SW Datasheet >

The CVC700 software is the heart of the AGV. The software functions supervise everything from vehicle navigation to communication with the AGV system controller and the interfacing sensors and actuators.

CVC700HW Datasheet >

The CVC700 vehicle controller is a first step toward a modular AGV system. It offers increased processing power and enhanced communication, using the same successful form factor and IP65 housing as the CVC600
Kollmorgen LS2000

LS2000 Datasheet >

The two-dimensional laser scanner equipped with Pulse Ranging Technology enables reliable and extremely precise measurements with great repeat accuracy and short response times. LS2000 accurately detects reflectors for the proven NDC8 laser…