ICH Ironcore Linear Motors

Powerful precision - as much as you want

Increase productivity and reduce operating costs - with the ICH linear motors from Kollmorgen you considerably improve overall equipment effectiveness. Eliminate the costs for maintenance work out of your calculations! Linear direct drives from Kollmorgen increase throughput by up to 40% compared with other drive systems and enable smaller, lighter machines with high energy efficiency due to their compact design.

Contact
Contact Us
+49 2102 9394 0
  • Maintenance-free iron-core linear motors with high power density
  • Direct power transmission without mechanical components
  • Special motor design ensures very quiet running
  • Feed force of 405 N to 12726 N (peak) and 175 N to 5341 N (continuous operation)
  • Isolation to 480VAC
  • Digital hall effect sensors
  • Compatible with all servo amplifiers and safety and energy-saving modules
  • Comprehensive development support from the Kollmorgen support team
TypeTitleSizeDate 

3D Interactive Models

3D Models3D Models Email