Whether you need a simple operator interface or a complex control environment for a machine with multiple input points, Kollmorgen Automation Suite™ includes HMI panels that are simple to program with the display and input capabilities you need for practically any job.
3.5" Touchscreen
5.7" Touchscreen
10.4" Touchscreen
15.1" Touchscreen