Linear Positioners

Kollmorgen’s rod, rodless and slide table positioning systems lead the industry in force, precision and quality. We offer a full selection of linear positioners ranging from 20 N to 25 KN of thrust force(5 lbf to3,500 lbf), and from 100 mm to 2.7 m in length (4 in to 9 ft). All these products achieve positioning accuracy within 0.1 mm (0.004")—less than the width of a human hair.

Electric Cylinders - EC1 Medium

Electric Cylinders

Electric cylinders from Kollmorgen offer strong thrust, high speed and exceptional positioning accuracy. Designed to provide a clean, efficient replacement for hydraulic actuators and pneumatic cylinders, these high-precision, closed-loop systems have rapidly become the preferred alternative for many linear applications.

More about Electric Cylinders >>
Rodless Positioners - R2A Medium

Rodless Positioners

Instead of the moving rod of an electric cylinder, these rodless positioners feature a moving carriage supported by linear bearings within an extruded aluminum chassis. This design enables the rodless positioner to guide and support the load being positioned.

More about Rodless Positioners >>
DS4-6 Medium

Precision Tables

Precision tables are best suited for applications where accuracy and repeatability are more important than axial thrust. They can also be used in applications that require substantial moment load support, and they’re ideal building blocks for multi-axis positioning systems.

More about Precision Tables >>