August 3rd 2016 Press ReleaseRADFORD, VA – August 3, 2016 Kollmorgen’s new Automation and Motion Control catalog details the features, benefits and specifications of the company’s complete range of motion control solutions, including: Direct Drive motors, servo motors and drives, Safe Motion, distributed and central servo amplifiers and the complete Kollmorgen Automation Suite. The catalog also includes stepper motors and drives, PMDC motors, linear actuators, and planetary gearboxes.

More than 100 diverse and scalable product and solution ideas are covered in the catalog, making it much more than a simple guide for selecting individual products used in next-generation machine design.

The Kollmorgen catalog helps OEM engineers find the highest performance control and drive combinations for their machines. High-performance motion differentiates machines, enhancing energy efficiency and accuracy & reliability, which delivers a marketplace advantage and improves Overall Equipment Effectiveness (OEE) for OEMs and their customers.

The new catalog is now available in two easy-to-use formats, a downloadable PDF and an interactive, easy-to-navigate, digital catalog for online browsing.

Download PDF Catalog

Digital Catalog

ABOUT KOLLMORGEN
Kollmorgen is a leading provider of motion systems and components for machine builders around the globe, with over 70 years of motion control design and application expertise. Through world-class knowledge in motion, industry-leading quality and deep expertise in linking and integrating standard and custom products, Kollmorgen delivers breakthrough solutions unmatched in performance, reliability, and ease-of-use, giving machine builders an irrefutable marketplace advantage.

For more information visit www.kollmorgen.com , email support@kollmorgen.com , or call 1-540-633-3545.

US Production