Skip to main content

Kollmorgen Essentials™ Motion System

Get the essential motion control system features and performance you need — plus unprecedented value, rapid delivery and easy setup and configuration.

The new Kollmorgen Essentials line delivers complete motion control systems, engineered to help machine designers meet practically any motion requirement and budget with ease and confidence.

Each motion control system includes: a servo motor offered in eight power ranges; a servo drive designed to work with your choice of the industry’s most widely used Industrial-Ethernet control systems; and a cable in a choice of lengths, featuring single-cable power/data technology to simplify setup.

  • Integrated standard batteryless SFD-M multi-turn absolute feedback device for exact positioning.
  • Eight power ranges from 200 to 4,000 watts and frame sizes from 58 to 138 mm.
  • Plug-and-play setup for faster design with Express Setup feature in our WorkBench software.
  • Highly manufacturable at scale, and the most in-demand configurations are always in stock.
  • Multiple communication protocols onboard, including EtherCAT®, EtherNet/IP™ or PROFINET®.
Kollmorgen Essentials Motion System

Explore the new Kollmorgen Essentials motion system

Catalog
Product information
Design tools

Use the right design tools to build a better machine faster.

Contact us 

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

Kollmorgen Essentials Specifications

ModelKEM-2V020KEM-2V040KEM-2V075KEM-2V100KEM-2V150KEM-2V250KEM-2V300
Flange size, mm58588484108108138
240VAC Rated Power, kW0.20.40.751.01.52.53.0
240VAC Rated Speed, rpm3000300030003000300030003000
Max Mech. Speed, rpm6000600060006000500050004000
Max Cont. Torque, Nm (lb-in)0.74 (6.5)1.4 (12.4)2.74 (24.2)3.63 (32.1)5.9 (52)10.1 (89)11.5 (102)
Peak Torque, Nm (lb-in)2.09 (18.5)3.96 (35)7.2 (64)9.7 (86)13.3 (118)23.4 (207)26.8 (237)
Rotor Inertia, kg-cm20.1180.2090.951.354.17.815.8
Weight (non-brake), kg (lb)1.08 (2.4)1.48 (3.3)2.61 (6.8)3.11 (6.9)4.4 (9.7)6.4 (14.1)6.5 (14.3)

Kollmorgen Essentials Motion System

Kollmorgen Essentials Motion Systems
Kollmorgen Essentials Motion System
Performance, quality & reliability for any budget.

Learn More

Kollmorgen Essentials Servo Motors
Kollmorgen Essentials Servo Motor
Flexible Options. Value-Added Features.

Learn More

Kollmorgen Essentials Servo Drive
Kollmorgen Essentials Servo Drive
Optimized for Flexibility and Setup Speed.

Learn More