Our Performance Box Controllers offer the flexibility to separate your HMI display from the controller unit. With a variety of CPU and memory choices, plus a reliable flash drive for storing the pre-installed software and your application programs, these controllers are fully equipped and ready for operation right out of the box to help speed your time to market.
Electrical and MechanicalSpecifications
AKC-PLC-C1-224-00N-00-000
AKC-PLC-D2-224-00N-00-000
AKC-RMC-D2-224-00N-00-000
Mounting
Wall Mount, Desktop
Rack Mount
Control Panel Switch
Power On
CPU
Intel® Celeron® 1.2 GHz
Intel® Dual Core 2.26 GHz
DRAM
2 GB
NVRAM
128 K
Drives Internal
4 GB
I/O Standard
2x USB 2.0, 2-4x RS232, 1x LPT, 2x PS/2
Ethernet
1x LAN 10/100, 1x LAN 10/100/1000
Expansion Slots
2x PCI, PCMCIA optional
Power Supply
24 V DC
Cooling
Fanless cooling
Certifications
CE, FCC A, cULus
Shock IEC60068-2-27
Operating: 15G, 11ms; Storage: 30G, 11ms duration
Operating:15G, 11ms; Storage: 30G, 11ms duration
Temperature / Humidity
Operating: 0o C to +50o C/ 20 to 85% non condensingStorage: -20o C to +60o C/ 5 to 95% non condensing
Operating System
WINDOWS XP (embedded)
MTBF
> 40000 h
RoHS compliant
Yes