Our Enhanced Performance Panel Programmable Automation Controller (Panel PAC) offers mid-range computing performance, delivering the highest processor performance with Intel Celeron processor technology. It includes your choice of a 10" or 15" integrated display. Our High Performance Panel PAC offers premier computing performance for processor technology up to the Intel Core 2 Duo family, and includes your choice of a 15" or 17" integrated display.
Electrical and MechanicalSpecifications
AKC-PNC-C1-224-10N-00-000
AKC-PNC-C1-224-15N-00-000
Display
10.0" TFT
15.0" TFT
Resolution
800 × 600
1024 × 768
Brightness
350cd/m²
250cd/m²
Touch Screen
Resistive analog
Weight
ca. 7.9 kg
ca. 8.9 kg
Dimensions (H×W×D)
312 × 380 × 163 mm
354 × 450 × 163 mm
Processor
Intel® Celeron® M CPU 722 1.2 GHz
RAM
2G RAM
NVRAM
128 k
Compact Flash
2G CF
I/O Standard
5x USB (1x front, 4x rear side), 1x LAN 10/100, 1x LAN 100/1000, 2x RS232, 1x DVI-I
Free Slots
2x PCI
Internal Drives
optional 1x Compact Flash, 2x SATA HDD
Power Supply
24 VDC
Cooling
Fanless
EMC
US:FCC47 CFR PART15; Class A levelCE:EN61000-6-2; EN55022/A (CISPR22)
Certifications
CE, FCC, cULus
Protection Class
IP65 front (NEMA 250 Type 12 and 13)
Altitude
Operating: 10000 ft (3.048m)Storage: 15000 ft (4.622m)
Shock DIN EN 60068-2-27
Operating: 15 g 11 ms duration Storage: 30G, 11ms duration (half-sinus)
Vibration DIN EN 60068-2-6
Operating: 10-500 Hz: 1G/3 axisStorage: 10-500 Hz: 2G/3 axis
Temperature / Humidity
Operating: 0°C to +50° / 20 to 85% non condensing Storage: -20°C to +60° / 5 to 95% non condensing
MTBF
> 40000 h (excluding the Backlight Tube)
Verified OS
Windows XPe
RoHS compliant
Yes
AKC-PNC-D1-224-15N-00-000
AKC-PNC-D1-224-17N-00-000
17.0" TFT
ca. 10.8 kg
399 × 461 × 168 mm
Intel® Core™ 2 Duo 1.86 GHz
4G CF
optional 1x Compact Flash
Windows XP (Embedded)