AKM™ Gearmotor - Standard

Our standard AKM™ Series gearmotors combine the industry-leading torque density and speed capabilities of AKM servomotors with the proven performance of our NemaTRUE™ planetary gearheads. These gearmotors set the standard for torque per dollar and smooth, precise performance. They provide outstanding value in a single, factory-integrated solution for demanding, high-torque applications—with no assembly required.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • AKD
    AKD

    We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>

  • Cables
    Cables

    We offer the highest-quality CAN, Ethernet, motor power and feedback cables.Learn More >>

  • AKM™ Gearmotor - Precision
    AKM™ Gearmotor - Precision

    The high-precision models in our AKM Series gearmotors incorporate ValueTRUE™ gearheads fo... Learn More >>

Features 

  • 4 frame sizes available
  • 13 arc-minutes of backlash
  • Up to 5,860 lb-in torque capacity
  • Up to 2,000 lb high radial load capacity
  • Available in ratios from 3:1 to 25:1
  • RediMount™ motor mounting system

 

Benefits 

  • Reliable performance at a competitive price point
  • No additional cost for assembly of components
  • Inertia matching for large load inertias
  • Torque increases through speed reduction
  • “Lubed For Life” gearhead means no leaking or messy maintenance
  • An ideal solution for a wide range of industries and applications, including:
    • Printing and converting
    • Semiconductor wafer fabrication
    • Coating and film processing
    • High-speed assembly of electronics
    • Injection molding and packaging
    • Pedestal azimuth and elevation

 

 

AKM Models 

Voltage
Rating
 

Max Accel Torque for Ratio 

3:1
Nm (lb-in)
 

5:1
Nm (lb-in)
 

10:1
Nm (lb-in)
 

25:1
Nm (lb-in)
 

AAKM21 

480 

8.10 (71.7) 

8.91 (78.9) 

5.94 (52.6) 

14.4 (127) 

AKM22 

480 

8.10 (71.7) 

8.91 (78.9) 

5.94 (52.6) 

 

AKM23 

480 

8.10 (71.7) 

8.91 (78.9) 

 

 

AKM24 

480 

8.10 (71.7) 

8.91 (78.9) 

 

 

AKM31 

480 

32.6 (288) 

40.7 (360) 

21.6 (191) 

60.5 (535) 

AKM32 

480 

32.6 (288) 

40.7 (360) 

21.6 (191) 

 

AKM33 

480 

32.6 (288) 

40.7 (360) 

 

 

AKM41 

480 

32.6 (288) 

40.7 (360) 

21.6 (191) 

60.5 (535) 

AKM42 

480 

32.6 (288) 

40.7 (360) 

 

 

AKM43 

480 

32.6 (288) 

40.7 (360) 

 

 

AKM44 

480 

32.6 (288) 

40.7 (360) 

 

 

AKM51 

480 

60.4 (535) 

40.7 (360) 

41.9 (371) 

107 (945) 

AKM52 

480 

60.4 (535) 

40.7 (360) 

 

 

AKM53 

480 

60.4 (535) 

40.7 (360) 

 

 

AKM54 

480 

60.4 (535) 

 

 

 

AKM62 

480 

199 (1760) 

219 (1940) 

153 (1350) 

346 (3060) 

AKM63 

480 

199 (1760) 

219 (1940) 

 

 

AKM64 

480 

199 (1760) 

219 (1940) 

 

 

AKM65 

480 

199 (1760) 

219 (1940)