A servo motor is an electromechanical device that produces high-torque and velocity based on the supplied current and voltage. A servo motor works as part of a closed loops system, which is comprised of a motor, feedback device, and servo drive providing important feedback on aspects such as position, velocity or torque.
Kollmorgen’s portfolio of industrial servo motors include a wide variety of size and package types. From frameless motors to high acceleration housed/shafted motors, Kollmorgen offers the most complete range of best-in-class industrial motors available today. When combined vast selection of high-performance servo drives, we can satisfy your most demanding application requirements and help you build a better machine, faster.