Skip to main content

Industrial Servo Motors

Kollmorgen offers a complete range of high-precision servo motors in both housed and frameless designs. We offer standard and heavy-duty servo motors along with food-grade and washdown designs, explosion proof motors, low-voltage models, and other specialized servo motors to suit practically any application requirement.

Paired with our servo drives, Kollmorgen’s industrial servo motors efficiently deliver high torque even at high speeds. With our extensive modification capabilities, Kollmorgen can help you achieve a custom-like fit in standard motor that is manufacturable at scale and delivered on your time frame.

Kollmorgen AKM2G Servo Motors, transparent

Exclusive Kollmorgen Servo Motor Resources

Catalogs

Access product catalogs, brochures, and more information.

Product information

Discover Kollmorgen's best products for motion control and industrial automation.

Design tools

Use the right design tools to build a better machine faster.

Free Servo Resources 

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

Specifications

AKM2G Performance Data (by frame size)

AKM2G-2xAKM2G-3xAKM2G-4x
ParameterSymUnit12341231234
Continuous Torque at StallTcNm0.651.121.511.851.702.903.862.875.126.988.51
Rated SpeedNrtdrpm80008000800080008000760080006000600060005400
Rotor InertiaJnkg-cm20.09300.15490.21690.27890.42640.81301.2000.7741.361.952.53

 

AKM2G-5xAKM2G-6xAKM2G-7x
ParameterSymUnit123423451234
Continuous Torque at StallTcNm6.8312.016.220.115.321.527.032.723.041.157.872.1
Rated SpeedNrtdrpm600056005100480050004500420038004900340032003000
Rotor InertiaJnkg-cm22.524.586.648.709.1013.016.920.825.946.867.788.6

Product Catalog

Which Servo Motor is Right for You?

AKM2G
Higher torque density and power in compact form

Learn More

Kollmorgen Essentials Servo Motors
Kollmorgen Essentials Servo Motor
Flexible Options. Value-added features

Learn More

AC Synchronous Servo Motors
AKM
The market leader. Largest standard selection.

Learn More

Stainless Steel AKMH Series
AKMH
Hygienic stainless steel. Endures direct washdowns.

Learn More