Skip to main content

Frameless Servo Motors

Kollmorgen frameless motors provide industry-leading torque density, precision and efficiency in the most compact package. Our frameless motors are ideal for rotary actuators, submersible propulsion systems, flight control surface actuators, sensor gimbals, robot and cobot joints, or any application that requires ultimate precision, power and reliability in a compact application design.

Kollmorgen TBM2G Frameless Motor

Explore Kollmorgen's frameless motors

Catalogs

Access product catalogs, brochures, and more information.

Design tools

Use the right design tools to build a better machine faster.

Product Information

Discover Kollmorgen best products for Motion Control and Industrial Automation.

Frameless Motor Information 

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

The Advantages of Kollmorgen Frameless Motors

compact lightweight form
Compact, lightweight form.
Engineers can directly integrate the housing, bearings, shaft, couplings and other elements into an exceptionally compact application design.
Precision performance
Precise performance.
Frameless motors can drive the load directly, with no transmission components required.
Environmental resilience
Environmental resilience.
Embedded directly into the application, frameless motors can be thoroughly protected from caustic washdown fluids, submersion and weather exposure.
Design freedeom
Design freedom.
Frameless motors are available in both torque motor (short axial length in relation to diameter) and servo (longer axial length) form factors.
Selection & sizing
Motor selection & sizing.
Take advantage of Kollmorgen’s online design tools to achieve the ideal fit and performance characteristics.

Which frameless motor is right for you?

Kollmorgen TBM2G Frameless Motor
TBM2G
Next-generation frameless motors with the highest performance

Learn More

KBM Series Frameless
KBM
High performance, broad selection and, simple installation in a frameless motor kit

Learn More

TBM Series Medium Image
TBM
Low-voltage torque motors in a wide range of sizes
 

Learn More

What are frameless motors used for?

Robotics and industrial automation. Frameless motors enable the most compact and powerful robotic joints, enhancing the dexterity, versatility and efficiency of surgical robots, humanoid robots, exoskeletons, industrial cobots and more.

Control actuator systems. Frameless motors deliver optimum torque and speed while fitting within an extremely confined installation envelope. And they operate with absolute reliability despite the shocks, vibration and temperatures encountered in flight.

Compact rotary actuators. Frameless motors support the most compact and powerful actuator designs, enabling the tightest possible motion integration whether driving the load directly or via a compact harmonic, planetary or cycloidal gearset.

Submersible vehicles and robots. To drive compact submersible propulsion systems, frameless motors can be sealed in an oil- or gas-filled pressure vessels for reliable protection against subsea pressures or hazardous liquids.

Learn More