Frameless motors are motors that do not have the shaft, bearings or outer shells that many electric motors have and are typically used in applications where size and weight need to be minimized and the performance and precision of motion improved. Increased performance and precision are critical factors in applications such as robotics, multi-axis gimbal applications in aerospace, beam steering, satellite communications, and life science applications such as centrifuges.
The Advantages of Kollmorgen Frameless Motors:
- The widest range of standard products to fit many applications
- Highly configurable design minimizes time to an optimized solution
- Quality construction ensures reliability and safe operation
- Supported by skilled engineers with extensive application knowledge able to modify standard products or develop custom solutions
- Industry-leading frameless motor performance delivers maximum torque density and minimizes motor space requirements.