Skip to main content

Kollmorgen Support Network

AKD Servo Drive Firmware

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

File Versions

AKD-x_MKD-x_KC1-x_FW_01-23-00-002.zip (111.9 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

01-23-00-000.zip (94.52 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-22-00-000.zip (70.23 MB)
rev. 01-22-00-000

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-21-00-000.zip (54.55 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.21. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-20-00-003_0.zip (53.99 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.20.00.003. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-20-00-001.zip (27.27 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.20.00.001. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-19-00-005.zip (27.25 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.19.00.005. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-19-00-002.zip (27.25 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.19.00.002. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-18-00-006.zip (27.24 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.18.00.006. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-18-00-004.zip (27.25 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.18.00.004. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-17-00-004.zip (27.03 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.21. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-17-00-000.zip (27.03 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.17. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-16-00-002.zip (26.79 MB)
1.16.00.002

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.21. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-16-00-001.zip (26.72 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.16.00.001. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-15-00-001.zip (22.61 MB)

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.15.00.001. The package also includes EDS and fieldbus files as well as Release Notes. This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-14-00-002.zip (42.59 MB)
1.14.00.002

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.14. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-13-00-004.zip (41.68 MB)
1.13.00.004

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.13.00.004. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-12-00-003.zip (41.47 MB)
1.12.00.003

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.12.00.003. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

AKD-B-P-T_M_01-11-00-011.zip (40.16 MB)
1.11.00.011

This is an all-inclusive Servo Drive Firmware package for AKD-B, -P, and -T devices, release 1.11.00.011. The package also includes EDS and fieldbus files as well as Release Notes. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

About this Download

Taxonomy: