Back to top

S600 Servo Drive

S600 Serisi Dijital servo sürücüler 230 480 VAC hatlardan doğrudan çalışırlar ve sürekli 1,5 ila 70 Amper RMS / faz çıkış akımını sağlarlar. Akıllı konumlandırma yetenekleri hız profillerini, kayıt kontrolünü, sarsıntı sınırlamasını, zincirleme görevleri, mutlak ve bağıl görevleri ve çeşitli referans traverslerini içerir. Bu tahrikler yalnız mevcut müşteriler için desteklenir. Yeni uygulamalar için S700 Serisini öneririz.
Documentation
başlık Dil tarih boyut Email
pdfAccessories for digital drive systems with S300/S400/S600/S700 (REV 02/2018) English 07 Şub 2018 7.94 MB
pdfCANopen PDO Setup Objects English 10 Oca 2011 16.36 KB
pdfCANopen Protocol Quick Reference Guide English 02 Tem 2008 57.74 KB
pdfDeviceNet and HMS Simulator Instruction English 05 Oca 2009 1.61 MB
pdfEtherCAT Fieldbus Interface for S300/400/600/700 English 27 Tem 2016 972.92 KB
pdfPROFIBUS DP Fieldbus Interface for S300 / S400 / S600 / S700 English 28 Nis 2017 811.82 KB
pdfS300 / S600 / S700 2CAN Add-On Sheet English, French, German 02 May 2016 336.2 KB
pdfS300 / S600 / S700 DeviceNet Add-On Sheet English, French, German 02 Nis 2012 191.2 KB
pdfS300 / S600 / S700 DeviceNet Fieldbus Interface Manual English 01 Nis 2016 1.02 MB
pdfS300 / S600 / S700 I/O Add-On Sheet English, French, German 02 Nis 2012 206.58 KB
pdfS300 / S600 / S700 Profibus Add-On Sheet English, French, German 02 Nis 2012 151.29 KB
pdfS300 / S600 / S700 SERCOS Add-On Sheet English, French, German 02 Nis 2012 252.95 KB
pdfS300 / S600 / S700 SynqNet Add-On Sheet English, French, German 02 Nis 2012 168.54 KB
pdfS300 / S600 EtherCAT Add-On Sheet English, French, German 02 Nis 2012 297.75 KB
pdfS300-S400-S600-S700 EtherCAT Feldbus Schnittstelle de German 27 Tem 2016 1.06 MB
pdfS300-S400-S600-S700 Profibus Feldbus Schnittstelle de German 28 Nis 2017 755.06 KB
pdfS300-S600-S700 DeviceNet Feldbus Schnittstelle de German 01 Nis 2016 1.03 MB
zipS400 / S600 ASCII Reference English, German 02 Nis 2007 4.78 MB
pdfS400 / S600 CAN-Bus Fieldbus Interface Manual English 01 Nis 2016 715.51 KB
zipS400 / S600 Drive Software Online Help English 04 Nis 2018 1.67 MB
zipS400 / S600 Help on line Italian 02 Nis 2007 1.94 MB
zipS400 / S600 L'Aide en ligne Drive French 02 Nis 2007 1.97 MB
pdfS400 / S600 Sercos Fieldbus Interface Manual English 01 Nis 2016 904 KB
pdfS400-S600 CANopen Feldbus Schnittstelle de German 01 Nis 2016 750.53 KB
zipS400-S600 Onlinehilfe German 04 Nis 2018 1.42 MB
pdfS400-S600 Sercos Feldbus Schnittstelle de German 21 Nis 2016 938.15 KB
pptS600 Interactive Tuning Guide English 24 Kas 2008 430.5 KB
pdfS600 Part Number Scheme English 11 Şub 2015 22.4 KB
pdfS600 Servo Drive Safety Guide DE EN FR IT ES (REV 4-2016).pdf English, French, German, Italian, Spanish 28 Şub 2017 5.97 MB
pdfS600 Typenschlüssel English 11 Şub 2015 22.44 KB
pdfS600 Typenschlüssel German 11 Şub 2015 22.44 KB
pdfS601 Betriebsanleitung DE (REV 12-2015) German 10 Ara 2015 2.3 MB
pdfS601 Installation Manual EN (REV 12-2015) English 10 Ara 2015 2.27 MB
pdfS601 Manuale di installazione IT (REV 12-2015) Italian 10 Ara 2015 2.29 MB
pdfS601 Manuel d’Instructions FR (REV 12-2015) French 10 Ara 2015 2.29 MB
pdfS601-620 Betriebsanleitung German 01 Tem 2016 2 MB
pdfS601-620 Instruction Manual English 28 Şub 2017 1.98 MB
pdfS601-620 Manual del producto Spanish 01 Tem 2016 3.19 MB
pdfS601-620 Manuale di Istruzioni Italian 01 Tem 2016 2.08 MB
pdfS601-620 Manuel d Instructions French 01 Tem 2016 2.02 MB
pdfS601_S620 Quick Start Guide EN (REV 12-2014).pdf English 28 Şub 2017 226.38 KB
pdfS640 Betriebsanleitung DE (REV 12-2015) German 10 Ara 2015 2.18 MB
pdfS640 Installation Manual EN (REV 12-2015) English 10 Ara 2015 2.21 MB
pdfS640 Manuale di installazione IT (REV 12-2015) Italian 10 Ara 2015 2.2 MB
pdfS640 Manuel d’Instructions FR (REV 12-2015) French 10 Ara 2015 2.25 MB
pdfS640-670 Betriebsanleitung German 01 Tem 2016 1.82 MB
pdfS640-670 Instruction Manual English 28 Şub 2017 1.83 MB
pdfS640-670 Manuale di Istruzioni Italian 01 Tem 2016 1.91 MB
pdfS640-670 Manuel d'Instructions French 01 Tem 2016 1.84 MB
pdfS640_S670 Quick Start Guide EN (REV 12-2014).pdf English 28 Şub 2017 232.03 KB
pdfZubehör für digitale Antriebe mit S300, S400, S600, S700 DE (REV 02-2018) German 07 Şub 2018 7.9 MB
Certifications
başlık Dil tarih boyut Email
pdfApprovals and Certifications English, German, Russian 04 May 2017 2.66 MB
Blue Guide German 15 Tem 2015
pdfDual Use Verordnung 428/2009 German 05 May 2009 4.43 MB
pdfDual Use Verordnung 428/2009 Anhang 1 German 12 Oca 2018 1.39 MB
pdfEAC Certification for Drives English, Russian 18 Tem 2017 1.18 MB
pdfEC Machine Directive 2006-42-EC English 06 Eyl 2006 1.37 MB
pdfEC Machine Directive 2009-127-EC English 21 Eki 2009 817.6 KB
pdfEG Produkthaftungsrichtlinie 85/374/EWG German 26 Kas 2007 44.9 KB
pdfEG Produktsicherheitsrichtlinie 2001/95/EG German 03 Ara 2001 342.42 KB
pdfEMV Richtlinie 2014/30/EU German 12 Oca 2018 911.63 KB
pdfEMVG Gesetz German 26 Şub 2008 56.99 KB
pdfEU Product Liability Directive English 25 Tem 1985 148.59 KB
pdfGuide to the application of Machinery Directive 2006-42-EC English 01 Haz 2010 1.6 MB
pdfLeitfaden für die Anwendung der Maschinenrichtlinie German 01 Haz 2010 1.12 MB
pdfMaschinenrichtlinie 2006/42/EG German 17 May 2006 1.38 MB
pdfMaschinenrichtlinie 2009/127/EG German 21 Eki 2009 826.65 KB
pdfNiederspannungsrichtlinie 2014/35/EU German 26 Şub 2014 833.65 KB
pdfProdHaftG Produkthaftungsgesetz German 19 Tem 2002 11.29 KB
pdfProduct Safety Directive English 03 Ara 2001 254.32 KB
pdfRAPEX Leitfaden English, German 16 Ara 2009 3.17 MB
pdfREACH Declaration of Conformity English 01 Şub 2015 88.07 KB
pdfREACH Konformitätserklärung German 01 Şub 2015 88.84 KB
pdfRoHS Richtlinie German 08 Haz 2011 905.55 KB
pdfS600 DeviceNet Certificate English 09 Tem 2003 256.73 KB
pdfS600 EU-Konformitätserklärung German 27 Tem 2016 18.04 KB
pdfS600 Prüfbericht Option AS German 23 Kas 1998 758.31 KB
pdfSERVOSTAR S600 Declaration of Conformity English 27 Tem 2016 17.97 KB
Application Notes
başlık Dil tarih boyut Email
pdfGraphical Motion Tasking (GMT) Quickstart English 06 Kas 2006 24.57 KB
pdfProfibus FB10 Function Block Instructions for Siemens S7 English 04 Ağu 2015 187.02 KB
pdfS300 and S600 Brake Application Note English 16 Ağu 2006 173.17 KB
pdfS300 and S600 E-Stop Application Note English 24 Oca 2006 273.53 KB
pdfS300 and S600 Hyperterminal Communication Application Note English 16 Nis 2007 45.47 KB
pdfS300 and S600 Non-Brake Application Note English 21 Mar 2007 33.73 KB
pdfS300 and S600 Serial Communication Application Note English 06 Kas 2006 231.73 KB
pdfS400-600_S7_Handling_Function_en-US_RevA English 29 Eki 2012 187.02 KB
pdfS600 Drop X1 5V to 5V +/-5% Application Note English 19 Nis 2007 122.78 KB
pdfS600 Electronic Gearing Application Note English 24 Oca 2006 349.99 KB
pdfS600 Graphical Motion Tasking Application Note English 06 Kas 2006 1.36 MB
pdfS600 Motion Tasking Example English 17 Eyl 2014 173.06 KB
pdfS600 Profibus Example Communication Commands English 28 Şub 2017 44.37 KB
pdfS600 Profibus with AB SLC500 Application Note English 23 Mar 2010 5 MB
pdfS600 Rack Drive Panel (RDP) Application Note English 01 Oca 2000 385.44 KB
pdfS600 Regen Application Note English 24 Oca 2006 241.62 KB
pdfS600 Registration Mark Function Application Note English 01 Oca 2000 117.39 KB
pdfS600 RS-232 Multi-drop Communication Application Note English 31 Ağu 2000 30.57 KB
pdfServo Motor Phasing with Hall Commutation English 05 Şub 2015 524.36 KB
pdfServomotor Parameters and their Proper Conversions for Servo Drive Utilization and Comparison English 05 Şub 2015 656.98 KB
Datasheet
başlık Dil tarih boyut Email
pdfServostar 600 with Goldline BHMH en-US.pdf English 493.09 KB
Catalog
başlık Dil tarih boyut Email
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR Turkish 12 Şub 2016 11.05 MB
Kollmorgen Automationslösungen Katalog German 09 Nis 2017 11.17 MB
Kollmorgen Automation and Motion Control English 01 Ara 2017 14.74 MB
Kollmorgen Automation Solutions Catalog English 01 Ara 2017 14.02 MB
S300 S600 Catalog EN RevA English 14 Eki 2011 3.93 MB
Kollmorgen delle soluzioni per automazione e movimento Catalogo Italian 08 Oca 2018 11.2 MB
Brochure
başlık Dil tarih boyut Email
Kollmorgen S600 Servoverstärker Broschüre DE German 01 Eki 2015 853.61 KB
Kollmorgen Motion Components Brochure EN RevB English 14 Eki 2011 1.81 MB
Kollmorgen S600 Servo Drive Brochure UK English 01 Eki 2015 1.01 MB
Kollmorgen S600 Servoazionamento Opuscolo IT Italian 01 Eki 2015 789.94 KB
The firmware, which can be downloaded from this website, is no subject to the European Dual-Use regulation 428/2009. Devices with this firmware can be exported without export license.
Firmware
başlık Dil tarih boyut Email
zipS601-620 Firmware BiSS&EtherCAT support English 01 Mar 2016 806.12 KB
zipS601-620 Firmware Standard English 01 Mar 2016 796.45 KB
zipS640-S670 Firmware BiSS & EtherCAT Support English 01 Ara 2014 823.39 KB
zipS640-S670 Firmware Standard English 01 Ara 2014 812.56 KB
Software
başlık Dil tarih boyut Email
zipS400 / S600 DRIVE Setup Software (REV 5.53-285) English, German 17 Eki 2011 7.04 MB
zipS400 / S600 DRIVE Setup Software (REV 5.53-285) English, German 17 Eki 2011 7.04 MB
Tools
başlık Dil tarih boyut Email
xlsAsynchron Motor Data English 01 Ara 2008 57.5 KB
zipCalcLookUp v5.2b English 01 Oca 2011 824.94 KB
zipDrive Download Utility 2.16a - Serial Only English 26 Eyl 2006 532.6 KB
zipPCAN Explorer Macro Programs for the S300 and S600 CANopen Communication English 01 Oca 2009 24.81 KB
zipS300 / S400 / S600 / S700 Firmware Upgrade Tool English 01 Haz 2016 195.16 KB
zipS300 / S400 / S600 / S700 LPT-CAN Upgrade Tool English 01 Eyl 2006 343.94 KB
zipS300 / S400 / S600 / S700 PCAN USB Upgrade Tool English 02 Oca 2014 412.68 KB
zipS300 / S400 / S600 / S700 Serial Upgrade Tool English 29 Ağu 2017 256.09 KB
zipS400 / S600 Motor Database (DB & CSV) English 01 Ara 2014 54.31 KB
zipS600 North America Motor Database (REV 492).zip English 08 Oca 2015 31.9 KB
Fieldbus Support
başlık Dil tarih boyut Email
xlsS400 / S600 CAN Object Identifier English, German 02 Kas 2009 135 KB
pptProfibus Quick Reference and HMS Simulator for S300/S600/S700 English 18 Kas 2009 945.5 KB
pdfProfibus Quick Start Guide for S300, S400, S600, S700 Rev. B English 12 Oca 2018 244.73 KB
zipS300 / S400 / S600 / S700 Profibus FB10 File for Siemens S7 English 02 Nis 2012 1.05 MB
zipS300 / S400 / S600 / S700 PROFIBUS GSD File English 01 Kas 2011 55.38 KB
zipS300 / S400 / S600 / S700 PROFIBUS S7 Samples English 01 Oca 2009 1.41 MB
zipS300 / S400 / S600 / S700 PROFIBUS S7 SV14 Sample English 01 Mar 2011 1.55 MB
xlsS400 / S600 CAN Object Identifier English, German 02 Kas 2009 135 KB
zipS400 / S600 CANopen EDS File English 03 Oca 2011 29.52 KB
xmlS400 / S600 EtherCAT Device Description XML File English 03 Oca 2011 278.58 KB
zipS600 DeviceNet ControlLogix Example (REV 1).zip English 17 Eki 2011 231.4 KB
zipS600 DeviceNet EDS (REV 1).zip English 17 Eki 2011 1.99 KB
zipS600 DeviceNet SCL500 Example (REV 1).zip English 17 Eki 2011 32.02 KB
zipS600 PROFIBUS Common FB10 (REV 1.01).zip English 17 Eki 2011 152 KB
zipS600 PROFIBUS Common GSD (REV 1.01).zip English 17 Eki 2011 4.47 KB
zipS600 Profibus Sample Project Sv14 for S7 (REV AW2).zip English 17 Eki 2011 1.55 MB