Ana içeriğe atla

İndirmeler

Ürün gruplarının yayımları "1.x" şeklinde biçimlendirilir
Başlık Sürüm Dosya Dili Yayım Tarihi Tip Daha Eski Sürümler

UL Certificate of Compliance for PCMM2G Programmable Motion Controller.

Release: 02-2025
English Certifications Tümünü gör

Diagram for HSIC200-P1

Release: 02/2025
English Drawings Tümünü gör

Complete package of required components for safety-certified use. The package contains firmware, software, support files, and documentation. This package is for SMM2 only. The specific versions of firmware (2.12.00.105), SMM (02.07.000), and WorkBench (2.15.0.10823) must be used together to be safety certified. The documentation applies to this version specifically.

Release: 2
English Firmware, Software Tümünü gör

* This version is Safety Certified for AKD2Gs using FS2 or FS3 * * Pair with firmware v02-12-00-105 * WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. Supports AKD and AKD2G devices. For more information regarding features, see the AKD WorkBench Release Notes. This release introduces SMM 2

Release: 2.15.0.10823
English Software Tümünü gör

* This version is Safety Certified* * Pair with WorkBench v02.15.0.10823 * AKD2G Servo Drive Firmware for EtherCAT, Profinet, Analog, and CANopen for Functional Safety 2 and Functional Safety 3. This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual-Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). This release introduces SMM 2.

Release: 02-12-00-105
English Firmware Tümünü gör

TSCA PBT Declaration for all Standard AKM Servo Motors

Release: 02/2025
English Certifications Tümünü gör

POP Declaration for all Standard AKM Servo Motors.

Release: 02/2025
English Certifications Tümünü gör

TSCA PBT Declaration for PCMM2G Programmable Motion Controller

Release: 02-2025
English Certifications Tümünü gör

POP Declaration for PCMM2G Programmable Motion Controller

Release: 02-2025
English Certifications Tümünü gör

PFAS Declaration for PCMM2G Programmable Motion Controller

Release: 02-2025
English Certifications Tümünü gör

EU RoHS Declaration for PCMM2G Programmable Motion Controller

Release: 02-2025
English Certifications Tümünü gör

REACH SVHC Declaration for PCMM2G Programmable Motion Controller.

Release: 02-2025
English Certifications Tümünü gör

A ZIP file containing DXF and STP models and 2D drawings (PDF format) of the AKT2G devices.

Release: A
English Drawings Tümünü gör

PFAS declaration for all standard AKM Servo Motors.

Release: 02/2025
English Certifications Tümünü gör

AKM REACH SVHC certificate of compliance. Specifies substances of very high concern with regards to regulation (EC) No 1907/2006 of the European parliament and REACH Art. 33(1), and REACH Annex XVII Substance Restrictions.

Release: 02/2025
English Certifications Tümünü gör

EU RoHS declaration for all standard AKM models in accordance with directive 2011/65/EU and EU 2015/863 of the European parliament.

Release: –
English Certifications Tümünü gör

Diagram for HSIC200-C1

Release: 02/2025
English Drawings Tümünü gör

Diagram for HSIC100-P1

Release: 02/2025
English Drawings Tümünü gör

Drawing for HSIC100-C1

Release: 02/2025
English Drawings Tümünü gör

Installation manual for AKD2G drives. Describes the AKD2G series of digital drives and includes mechanical, electrical, software, and functional safety option 3: STO, SS1, SS2, SOS, SLA, SLI, SLP, SLS, SDI, SAR, SSR, SSM, SCA, SBC, SDB, SBT - SIL3, FSoE.

Release: E
English Documentation Tümünü gör