|
NORTH AMERICA |
NOVEMBER 2009
|
| |
|
The New Advanced Kollmorgen Drive™(AKD)
|
Scalable Programmability and Flexibility for Optimized Machine Performance in Virtually Any Application
|
|
The new standard in servo drive technology is here!
The AKD™ servo drive is an Ethernet-based powerhouse that delivers best-in-class performance with industry-leading flexibility, scalability and power range to meet the unique performance requirements of nearly any application - from basic torque-and-velocity applications, to indexing, to multi-axis programmable motion via the company's powerful new Kollmorgen Automation Suite™. As a result, machine builders are able to:
|
|
- Standardize on a single drive family with a common Graphical User Interface (GUI) across the power range to deliver optimized machine performance, throughput and accuracy across multiple applications
- Minimize engineering time and costs associated with specifying, wiring, commissioning and programming multiple types of drives
AKD is specifically designed with the versatility, communications, and power that machine builders need to expand machine performance and increase integration speeds. The AKD facilitates true plug-and-play operation with standard Kollmorgen servomotors and linear positioners to get an optimized, high performance system up and running quickly, in less space and for less cost, than lower performing options.
Multiple Ethernet connectivity options available from the base hardware support a variety of open and closed protocols, without the need for separate option cards. And a broad power range in a smaller, compact design enables machine builders to use these robust drives with a single interface.
The new AKD servo drive - the versatility you need to build an optimized machine. Find out more>>
|
Envision, Design & Realize Differentiated Machines
Faster, with Powerful Kollmorgen Automation Suite™
|
Highly intuitive software. Comprehensive engineering services. Better motion. Superior machines, faster.
That's Kollmorgen Automation Suite™ the consummate machine automation solution that enables machine builders to fluidly move from machine concept and design, to a fully optimized and faster machine that performs exactly as envisioned -- and to get it to market while there is still a competitive advantage.
|
|
|
Kollmorgen Automation Suite represents a major breakthrough for programming multi-axis synchronized motion by replacing extremely complex coding with drag-and-drop functionality. And Kollmorgen Automation Suite significantly simplifies programming by uniquely enabling machine builders to work within a single programming environment no more jumping from environment to environment at every critical juncture of machine set-up.
Learn more about how the new Kollmorgen Automation Suite can help you quickly and seamlessly move from concept to an optimized machine that truly stands above the competition. Find out more>>
|
|
Optimize Robot & Gantry Mechanics with MechaWare™
|
Less Weight, Energy and Vibration Through Control Algorithms MechaWare 4.0 is now available. Mechaware is an engineering design tool used to improve the performance of motion system mechanics through software.
Engineers with sway, vibration, noise and settling time issues use MechaWare to design systems that achieve higher speeds with less energy consumed and less weight.
Achieve system improvements with faster time-to-market. MechaWare does this through the visual design and manipulation of over 80 blocks for optimized servo control algorithms and embedded motion and I/O routines within MATLAB®/Simulink®. Resulting models download directly to off-the-shelf target hardware, providing real-life performance in controls, motors and drives matching Matlab simulation.
MechaWare 4.0 extends the functionality and ease-of-use of earlier versions with over 35 new blocks. Tune the custom controls model using Kollmorgen's Bode Tool for accelerated system tuning. Reference models available for Vibration Reduction, Inverse Kinematics, Gantry Control, and more.
For more information, or to download a datasheet, please visit the MechaWare product page at http://www.kollmorgen.com/mechaware
|
|
Find Your Needle in the Proverbial Haystack
|
You need to build it better, and faster, and Kollmorgen has the tools to help you do just that. Kollmorgen Product Selectors are attribute-based search tools to help machine builders optimize their motion system by allowing them to quickly identify the optimum
motor, drive,
linear positioner or AKM™ Gearmotor product set to satisfy specific application performance needs, from thousands of potential choices.
Find out more>>
|
 |
|
Contact Us
|
|
Kollmorgen
203A West Rock Road
Radford, VA 24141 US
|
Phone: 1-540-633-3545
Fax: 1-540-639-4162
Email: [email protected]
|
About Kollmorgen e-News Kollmorgen e-News is a regular motion control engineering and innovation update providing news through significant educational articles and product information from Kollmorgen and other expert sources. To view past e-News check out our
e-News Archive.
|
|