|
NORTH AMERICA |
AUGUST 2009
|
| |
|
Improved Machine Performance in Small Thrust Applications
|
The newest addition to Kollmorgen family of electric cylinders is a cost effective, high performance linear positioning alternative to pneumatic and hydraulic systems. The EC1 comes in the smallest package available to date from Kollmorgen, and offers a number of useful features and benefits, including:
- Far greater accuracy with less energy usage than air/hydraulic cylinders - along with elimination of the potentially troublesome "plumbing" associated with air/hydraulic cylinders
- Stroke length to 250mm
- Thrust to 150 pounds
- Accuracy to .005 in.
- Priced at $1,000 or less
- Up to 44% smaller than the next-largest Kollmorgen EC product.
Additionally, EC-1 electric cylinders can be combined with a Kollmorgen AKM™ series servomotor and a
servomotor drive or CT series step motor and a
step motor drive for a completely matched plug-and-play linear motion solution. Full Article>>
|
 |
|
Learn How to Maximize Linear Motor System Performance
|
If you are designing with linear motors, don't do so without first watching our educational linear motor design videos. These videos review vital considerations for maximizing the performance of any linear motion system, including power calculations, settling time, and somewhat paradoxically, slowing down to speed up.
Find out more>>
|
 |
|
Reduce Cabling Costs by up to 50% with Value Line Cables
|
Kollmorgen S200 Value Line cables can reduce cabling costs between S200 servo drives and AKM servomotors by up to 50% when compared with Performance Line cables. This can reduce system costs by up to $300!
Value Line and Performance Line specification comparison:
Find out more>>
|
 |
| | Value Line | Performance Line |
| Lengths Offered | 1, 3 ,6, 9, 12 m 1-50m | ½-meter increments |
| Max Ampacity (continuous) | 12 A | 24 A |
| Static Flex Radius | 10 x cable O.D. | 10 x cable O.D. |
| Dynamic Flex (1,000,000 cycles) | Not Rated | 15 x Cable O.D. |
| Motor Connectors Available | Euro Style | Molex or Euro Style |
| Motor Connector IP rating | IP65 | IP67 |
| Cable Agency Approvals | RoHS, UL, CE** | UL, CSA, CE, NEC,NFPA |
| Feedback Supported | SFD | SFD, Sine Encoder (Endat 2.1), Comcoder |
| Holding Brake | No | Yes |
| MEI201: MPI Programmer's Course |
 |
| Controls | August 31 - September 4, 2009 | Santa Barbara, CA |
| Motion 101: SERVO/Step Product Introduction and Application Sizing |
| Drives | September 1 - 3, 2009 | Radford, VA |
| Distributor Workshop |
| Drives | September 14 - 18, 2009 | Radford, VA |
| MEI202: MPX Programmer's Course |
| Controls | October 5 - 6, 2009 | Santa Barbara, CA |
| Distributor Workshop |
| Drives | October 12 - 16, 2009 | Radford, VA |
| MEI203: Advanced Servo Tuning and Motion System Analysis using Bode Tool |
| Controls | October 16, 2009 | Santa Barbara, CA |
| MEI301: Develop Advanced Control Algorithms with MechaWare™ |
| Controls | October 19 - 23, 2009 | Santa Barbara, CA |
| MEI101: MEI Boot Camp |
| Controls | November 2 - 6, 2009 | Santa Barbara, CA |
| MEI102: Troubleshooting Techniques for MEI Motion Controllers |
| Controls | November 16, 2009 | Santa Barbara, CA |
| MEI102: Troubleshooting Techniques for MEI Motion Controllers |
| Controls | November 30 - December 4, 2009 | Santa Barbara, CA |
| Distributor Workshop |
| Drives | December 7 - 11, 2009 | Radford, VA |
|
|
Contact Us
|
|
Kollmorgen
203A West Rock Road
Radford, VA 24141 US
|
Phone: 1-540-633-3545
Fax: 1-540-639-4162
Email: [email protected]
|
About Kollmorgen e-News Kollmorgen e-News is a regular motion control engineering and innovation update providing news through significant educational articles and product information from Kollmorgen and other expert sources. To view past e-News check out our
e-News Archive.
|
|