PiCPro Version 16.1-SP2 Professional Edition and MMC-Limited Edition Readme

IMPORTANT

It is important to read this document. It provides late-breaking product information such as:

TABLE OF CONTENTS

TECHNICAL SUPPORT

For technical support call G&L Motion Control at 1 800 558 4808, 1 920 921 7100, or send an e-mail to glmotion.support@danahermotion.com.


V16.1-SP2 RELEASE NOTES

V16.1-SP2 New Features/Changes

PiCPro V16.1-SP2 contains the features and changes listed below.

V16.1-SP2 Reasons To Update Your Firmware


V16.1-SP1 RELEASE NOTES

V16.1-SP1 New Features/Changes

PiCPro V16.1-SP1 contains the features and changes listed below.

V16.1-SP1 Reasons To Update Your Firmware


V16.1 RELEASE NOTES

V16.1 New Features/Changes

PiCPro V16.1 contains the features and changes listed below.

V16.1 Reasons To Update Your Firmware

See PiCPro Online Help "Download a Hex File" to update the various firmware files.

KNOWN PROBLEMS AND WORK-AROUNDS

SOFTWARE NOTES

BEFORE RUNNING PiCPro V16.1