Page 49 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 49

P-Series Drive Features and Benefits









            P5000                              P6000                               P7000



















            Value DC Input Stepper Drive       Full Featured AC Input Stepper Drive   Full Featured AC or DC Input Stepper Drives   P-SERIES DRIVE FEA
                                                                                   with Intelligent Indexing Option (-PN)  TURES

             •  Wave matching for Kollmorgen motors to   •  No programming required  •  AC and DC input versions
               provide optimal performance      •  Covers full power range of Kollmorgen   •  Covers full power range of Kollmorgen
             •  All inputs and outputs are optically   steppers                      steppers
               isolated                         •  Switch selectable current from 0.2-5.7   •  Drives can be configured by either dip
             •  Step and direction inputs or internal   Arms, 8.0 A peak             switches or P7000 software
               velocity controlled oscillator (VCO) dip   •  Switch selectable for many Kollmorgen   •  Intelligent indexing option (-PN) provides
               switch selectable                  motor parings                      ability to link motion tasks.      AND BENEFITS
             •  DIP switch selectable micro-stepping   •  All inputs and outputs are optically   •  All inputs and outputs are optically
               resolution settings                isolated                           isolated
             •  Idle current reduction, DIP switch   •  Single-ended and differential step and   •  Single-ended and differential step and
               selectable                         direction                          direction
             •  Compensation for mid-range instability  •  Enable input            •  Enable input
             •  RoHS & CE certified             •  Switch selectable micro-stepping   •  Switch selectable micro-stepping
             •  UL pending                        resolution                         resolution
                                                •  Anti-resonance based on load inertia  •  Anti-resonance based on load inertia
                                                •  RoHS & CE certified             •  RoHS, CE and UL certified


                                Budget/Value                                        Full–Featured





            STEPPER DRIVE PRODUCT OVERVIEW
                                                                                            Output current (Adc) Con-
             Stepper Drive Model  Modes of Operation*  Input voltage (Vdc)  Input Voltage (Vac)
                                                                                                 tinuous (Peak)
                  P5000               S, V                20 - 75               n/a               0.7 - 2.0 (3.5)
                  P6000                S                   n/a             110-240 +/-10%         0.3 - 5.7 (8.0)
                  P70530              S, M                20 - 75               n/a               0 - 5.0 (7.1)
                  P70360              S, M                 n/a                120/240             0 - 2.5 (3.5)
            Modes of Operation: S - Step and Direction; V - Velocity Controlled Oscillator (VCO);
            M - Motion Node Indexing








                                                                                                                TM TM
            www.kollmorgen.com.kollmorgen.com
            www                                                                                                        9 49
   44   45   46   47   48   49   50   51   52   53   54