Page 42 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 42

PMX34 Series Stepper Motors







            PMX34 Series (Bipolar - 1.8˚ Step) Performance Curves

                                PMX3440-A10                                        PMX3440-B10
              Nm  oz-in       Rated Current = 2.94 A              Nm  oz-in       Rated Current = 6.0 A
              10 1400                                             10 1400
               9                                                   9
                 1200                                               1200
               8                                                   8
               7  1000                                             7  1000
               6  800                                              6  800
             TORQUE   5 4  600                          48 Vdc   TORQUE   5 4  600                          48 Vdc
   PMX34
                                                        72 Vdc
               3  400                                   160 Vdc    3  400                                   72 Vdc
               2                                                   2
                 200                                                 200
               1                                                   1
               0   0                                               0  0
                   0     500  1000   1500  2000  2500  3000 RPM        0    500   1000  1500  2000  2500  3000 RPM
                   0        2500     5000     7500    10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX3440-C10                                         PMX3440-D10
   SERIES STEPPER MO
   T
              Nm  oz-in       Rated Current = 1.42 A              Nm  oz-in       Rated Current = 4.46 A
              10 1400                                             10 1400
              9                                                    9
   ORS
                1200                                                1200
              8                                                    8
              7  1000                                              7  1000
              6  800                                               6  800
             TORQUE   5 4  600                          72 Vdc   TORQUE   5 4  600                          48 Vdc
                                                       320 Vdc
              3  400                                   160 Vdc     3  400                                   72 Vdc
              2                                                    2
                 200                                                 200
              1                                                    1
              0   0                                                0  0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED





























     42                                                                                                1-540-633-3545
   37   38   39   40   41   42   43   44   45   46   47