Page 40 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 40

PMX34 Series Stepper Motors







            PMX34 Series (Bipolar - 1.8˚ Step) Performance Curves

                                PMX3410-A10                                        PMX3410-B10
              Nm  oz-in       Rated Current = 3.61 A              Nm  oz-in       Rated Current = 7.22 A
              2.8  400                                            2.8  400
              2.5  350                                            2.5  350
                 300                                                 300
              2.0                                                 2.0
                 250                                                 250
             TORQUE   1.5  200                           48 Vdc  TORQUE   1.5  200                          24 Vdc
   PMX34
                                                         72 Vdc
              1.0  150                                            1.0  150
                 100                                                 100
              0.5                                                 0.5
                  50                                                  50
              0.0  0.0                                            0.0  0.0
                   0     500  1000   1500  2000  2500  3000 RPM        0    500   1000  1500  2000  2500  3000 RPM
                   0        2500     5000     7500    10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX3410-C10                                         PMX3410-D10
   SERIES STEPPER MO
   T
              Nm  oz-in       Rated Current = 1.01 A              Nm  oz-in       Rated Current = 2.59 A
             2.8  400                                             2.8  400
   ORS
             2.5  350                                             2.5  350
                 300                                                 300
             2.0                                                  2.0
                 250                                                 250
             TORQUE   1.5  200                          72 Vdc   TORQUE   1.5  200                          48 Vdc

             1.0  150                                  160 Vdc    1.0  150                                  72 Vdc
                                                       320 Vdc
                 100                                                 100
             0.5                                                  0.5
                 50                                                   50
             0.0  0.0                                             0.0  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX3420-A10                                         PMX3420-B10
              Nm  oz-in       Rated Current = 3.26 A              Nm  oz-in       Rated Current = 6.40 A
             4.2  600                                             4.2  600
             4.0                                                  4.0
                 500                                                 500
             3.0                                                  3.0
                 400                                                 400
             TORQUE   2.0  300                          48 Vdc   TORQUE   2.0  300                          24 Vdc

                                                        72 Vdc
                 200                                                 200
             1.0                                                  1.0
                 100                                                 100
             0.0  0.0                                             0.0  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED




     40                                                                                                1-540-633-3545
   35   36   37   38   39   40   41   42   43   44   45