Page 34 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 34

PMX23 Series Stepper Motors







            PMX23 Series (Bipolar - 1.8˚ Step) Performance Curves

                               PMX2340-A10                                         PMX2340-B10
              Nm  oz-in       Rated Current = 3.83 A              Nm  oz-in       Rated Current = 0.75 A
             2.12 300.0                                          2.12 300.0
             2.0                                                  2.0
                250.0                                               250.0
             1.5                                                  1.5
                200.0                                               200.0
             TORQUE   1.0  150.0                        12 Vdc   TORQUE   1.0  150.0                        48 Vdc
   PMX23
                                                                                                            72 Vdc
                                                        24 Vdc
                100.0                                               100.0                                   160 Vdc
             0.5                                                  0.5
                50.0                                                 50.0

             0.0  0.0                                             0.0  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX2340-C10                                         PMX2340-D10
   SERIES STEPPER MO
   T
              Nm  oz-in       Rated Current = 1.16 A              Nm  oz-in       Rated Current = 0.99 A
             2.12 300.0                                          2.12 300.0
             2.0                                                  2.0
   ORS
                250.0                                               250.0
             1.5                                                  1.5
                200.0                                               200.0
             TORQUE   1.0  150.0                        24 Vdc   TORQUE   1.0  150.0                        48 Vdc
                                                        48 Vdc
                                                                                                            72 Vdc
                100.0                                   72 Vdc      100.0                                   160 Vdc
             0.5                                                  0.5
                50.0                                                 50.0

             0.0  0.0                                             0.0  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED





























     34                                                                                                1-540-633-3545
   29   30   31   32   33   34   35   36   37   38   39